Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$146.99 Avg. Price

Premium protection against dangerous surges, spikes and line noise for sensitive electronics in hospitals and other healthcare environments where hospital-grade plugs and outlets are desired. Not approved for patient-care vicinities.

  • 6 NEMA 5-15R-HG outlets in exclusive isolated filter banks
  • Network-grade 3330-joule surge protection rating
  • Tested to UL 1449, UL 1363 and cUL standards
  • 12A resettable circuit breaker prevents dangerous overloads
  • 15-ft. (4.57 m) AC power cord with NEMA 5-15P-HG plug

Overview

Premium protection for hospitals and other healthcare environments, the ISOBAR6ULTRAHG Isobar® UL 1363 Hospital-Grade 6-Outlet Surge Protector features a network-grade surge protection rating of 3330 joules to defend your sensitive electronics against even the strongest surges and spikes. It is tested to UL 1449 3rd Edition, UL 1363 and cUL (Canada) standards, but is not approved for patient-care vicinities.

The ISOBAR6ULTRAHG features six hospital-grade NEMA 5-15R-HG outlets, which are arranged in three exclusive isolated filter banks that prevent equipment connected to one bank from interacting with equipment connected to another. These internal barriers also prevent disruptive line noise from causing A/V distortion, computer lock-ups, data errors and similar problems. Large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors remove EMI/RFI interference and prevent system crashes, reboots and performance problems.

Included safety covers protect against dust while blocking accidental contact with unused outlets. An integrated 12A circuit breaker protects all outlets and shuts down connected equipment in the event of an overload. A lighted on/off switch with transparent safety cover provides one-touch control over connected components. Diagnostic LEDs show power, protection and line fault status at a glance. A 15-ft. (4.57 m) power cord with hospital-grade NEMA 5-15-P-HG plug reaches distant outlets and allows furniture to be placed flush against the wall. Rear mounting slots allow installation on a variety of flat surfaces. A rugged all-metal housing stands up to demanding environments.

Features

Network-Grade 3330-Joule Surge Protection for Healthcare Environments
  • Protects your sensitive electronics against even the strongest surges and spikes
  • Recommended for hospitals and other healthcare environments where hospital-grade plugs and outlets are desired
  • Full normal mode (H-N) line surge suppression
  • Not approved for use in patient-care vicinities
6 Hospital-Grade Outlets Accept Wide Range of Electronic Devices
  • 6 NEMA 5-15R-HG AC outlets accept most computer, networking and telecom equipment
  • Outlets accommodate up to 3 bulky transformers without blocking other outlets
  • Included safety covers block accidental contact with unused outlets
Isolated Filter Banks Provide Extra Protection
  • Outlets arranged in 3 exclusive isolated filter banks to limit noise interaction among connected equipment
  • Blocks disruptive EMI/RFI line noise up to 80 dB that can cause equipment damage or data loss
  • Combine large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and metal oxide varistors to block interference
Premium Safety Features
  • Lighted on/off switch with transparent safety cover provides one-touch control over connected equipment
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
  • Diagnostic LEDs confirm power, protection and line fault status at a glance
  • Conforms to current UL 1449 3rd Edition, UL 1363 and cUL safety standards
Fits Effortlessly Into Your Workstation
  • 15-ft. (4.57 m) AC power cord with hospital-grade NEMA 5-15P-HG plug reaches distant outlets
  • Keyhole slots on bottom panel provide convenient wall or desk mounting options
  • Rugged all-metal housing for long life in demanding environments

Package Includes

  • ISOBAR6ULTRAHG Isobar UL 1363 Hospital-Grade 6-Outlet Surge Protector, Metal Housing
  • (4) Outlet safety covers
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332011152
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Voltage Compatibility (VAC)120
Maximum Surge Amps135000
Input Plug TypeNEMA 5-15P-HG
Input Cord Length (ft.)15
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1440
Output Receptacles(6) 5-15R-HG
Circuit Breaker (amps)12
Transformer Accommodation(2) Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and two position red illuminated on/off power switch
Diagnostic LED DetailsPROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)
Locking Switch CoverTransparent locking switch cover prevents accidental shutoff
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  3330
AC Suppression Response Time  NM = 0 ns.
Protection ModesIncludes full normal mode (H-N)
AC Suppression Surge Current Rating48,000 amps
AC Suppression Components UsedMetal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors.
Safe Thermal Fusing  Prevents unsafe conditions during extreme extended overvoltages and catastrophic occurences
UL1449 Let Through Rating330V
EMI / RFI Filtering  40-80 dB
Isolated Filter Banks  Yes
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionMetal
Power Cord ColorLight Gray
Housing ColorLight Gray
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between horizontal tabs = 171.34mm; Distance between vertical tabs = 58.17mm
Outlets Measurement (Center to Center)Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)3.50 x 6.60 x 11.90
Shipping Weight (lbs.)3.90
Unit Dimensions (hwd / in.)2.500 x 7.000 x 3.500
Unit Weight (lbs.)2.8
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1449; UL 1363; UL Listed; CAN/CSA-C22.2 No. 369.3:2017 (2nd Ed.); UL 1449 5th Ed. Rev: 2021
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.