Part Number: SMART1500LCDXNC
UPS with included remote monitoring software provides 24/7 access and control of any size deployment via mobile app or web browser.
- Cloud-based dashboard allows 24/7 remote monitoring via browser or mobile app
- Cloud-connected UPS sets up in minutes to start protecting your devices
- Create account with two-factor authentication for an additional layer of security
- NFC technology allows easy configuration of network settings from your mobile device
- Add external battery module (sold separately) to extend runtime during power outages
- Restarts automatically when AC power is restored, even when battery level is low or absent
- 3-year limited warranty
- $250,000 Ultimate Lifetime Insurance
Features
1440VA/1050W/120V Battery Backup for Small Network Servers and Network Workstations
The SMART1500LCDXNC line-interactive cloud-connected UPS system combines cloud connectivity, remote management and advanced protection features. Its flexible form factor is suitable for desktop or floor placement, under desks or workstations, mounted on a wall or installed in 2U of space in a 2-post or 4-post rack. It’s recommended for home, office and retail use, as well as network closets in both local and remote locations.
Easy-to-Use Cloud-Enabled Remote Monitoring Powered by Brightlayer
Eaton’s cloud-based remote monitoring app offers convenient setup, control and management of a single UPS or a larger deployment. Scan the QR code on the UPS to download the app to your mobile device. Receive alerts, push configurations, silence alarms or control load banks using a mobile app or web browser. Being able to monitor and access multiple UPS systems from a remote location helps reduce the number of site visits, saving you time and money. The unit’s NFC (near-field communication) feature lets you configure network settings instantly from your mobile device.
Allows Time to Back Up Critical Files During a Blackout
During short blackouts, the SMART1500LCDXNC switches to battery power to keep connected equipment running. This allows you enough time to save data and complete a safe shutdown in case of a longer outage. Once AC power is restored, the SMART1500LCDXNC restarts automatically, regardless of battery charge level, saving you a costly site visit.
Add an Extended Battery Module (EBM) for Extra Runtime
Runtime can be significantly increased by connecting an optional extended battery module (BP24V15RT2U, sold separately). This helps the UPS sustain power through extended outages, which provides additional runtime for heavy or light loads. Only one EBM can be connected at a time.
NEMA 5-15R Outlets and Controllable Load Banks Protect Connected Components
Ten 5-15R outlets provide battery backup and surge protection for your computer, monitor, security camera, router, network switch, server and other electronic devices. Remote monitoring allows individual control of three switchable load banks that can be powered on/off or cycled remotely, saving you an expensive and time-consuming on-site visit.
Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
AVR protects your equipment from incremental hardware damage, data loss and performance problems caused by brownouts and overvoltages. The SMART1500LCDXNC can correct brownouts as low as 97V and overvoltages as high as 145V back to nominal 120V power continuously, all while keeping the battery fully charged and ready to take over in case of power failure.
Communications Ports
An RJ45 port for Ethernet connectivity enables use of the cloud-based remote monitoring application. A USB-C port provides direct connection to the command line interface (CLI) for configuration and identification of local network parameters.
Intuitive LCD, Home-Friendly Alarm and Diagnostic LEDs Keep You Informed 24/7
The easy-to-read LCD and two status LEDs allow at-a-glance local monitoring of UPS status, voltage, load level, battery level and other vital information. A solid green LED means the battery is charged, a flashing green indicates it is charging and a solid red indicates fault. The audible alarm indicates power outage, low-battery and fault conditions. It can be silenced via the LCD or the remote monitoring app, which will still respond to silenced alarms.
Easy Preventative Maintenance and Initial Troubleshooting
The SMART1500LCDXNC's self-test capability and user-replaceable internal battery can extend the life of the UPS and minimize disruption to operations. A resettable circuit breaker on the rear of the UPS helps prevent dangerous system overloads.
Specifications
OVERVIEW
| UPC Code | 037332280121 |
| UPS Type | Line-Interactive |
INPUT
| Input Phase | Single-Phase |
| Rated input current (Maximum Load) | 12A |
| Nominal Input Voltage(s) Supported | 120V AC |
| UPS Input Connection Type | 5-15P |
| Input Circuit Breakers | 15A |
| UPS Input Cord Length (ft.) | 5 |
| Recommended Electrical Service | 15A 120V |
| Maximum Input Amps | 12 |
| Input Frequency | 50Hz / 60Hz Auto-Sensing |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 5 |
OUTPUT
| Output Capacity (VA) | 1440 |
| Output Capacity (kVA) | 1.44 |
| Output Capacity (Watts) | 1050 |
| Output Capacity (kW) | 1.05 |
| Power Factor | 0.73 |
| Nominal Voltage Details | 120V |
| Frequency Compatibility | 50 / 60 Hz |
| Output Voltage Regulation (Line Mode) | -15%, +10% |
| Output Voltage Regulation (Battery Mode) | +/-10% |
| Output AC Waveform (AC Mode) | Sine wave |
| Output (Watts) | 1050 |
| Output AC Waveform (Battery Mode) | PWM sine wave |
| Nominal Output Voltage(s) Supported | 120V |
| Output Receptacles | (10) 5-15R |
| Overload Protection | (LINE MODE) 110%±10%,GOES TO FAULT AFTER 5MIN; 120%±10%,GOES TO FAULT IMMEDIATELY; (BATTERY MODE) 110%±10%,SHUTS DOWN IN 5 SEC; 120%±10%, SHUTS DOWN IMMEDIATELY |
| Customized Load Management Receptacles | 3 Load Banks: Load Bank 1: 3 outlets, Load Bank 2: 3 outlets, Load Bank 3: 4 outlets. |
| Individually Controllable Load Banks | Yes |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| Runtime Full Load (min.) | 2 min. (1050W) |
| Runtime Half Load (min.) | 10 min. (525W) |
| Expandable Runtime | Yes |
| Expandable Battery Runtime | Extended runtime supported via optional Tripp Lite Series 24VDC BP24V15RT2U external battery packs |
| Expandable Runtime Description | Extended runtime supported via optional BP24V15RT2U external battery pack (limit 1) |
| External Battery Pack Compatibility | BP24V15RT2U (limit 1) |
| DC System Voltage (VDC) | 24 |
| Battery Recharge Rate (Included Batteries) | Up to 8 hours from 10% to 90% |
| Battery Access | Battery access door enables user to replace internal battery |
| Internal UPS Replacement Battery Cartridge | RBC51 (Quantity 2) |
| Battery Replacement Description | RBC51 (Quantity 2) |
| Battery Recharge Time | Up to 8 hours from 10% to 90% |
VOLTAGE REGULATION
| Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 97 to 145V |
| Overvoltage Correction | Input voltages between 132V and 145V are reduced by 15% |
| Undervoltage Correction | Input voltages between 97V and 108V are boosted by 18% |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LCD Display | Backlighted LCD screen offers detailed UPS status and operational information including Input Voltage, Output Voltage, Estimated Runtime (minutes), Output Load Percentage, Output Load Wattage, Battery Voltage, Graphical 4-Bar Battery Charge level and 4 bar load Level. LCD screen also shows UPS status AC Powered or battery operation, Alarm muted (icon flashing) & Alarm disabled (icon steady on). |
| Switches | ON/OFF/MODE button provides UPS on/off power control (long-press); MUTE/ENTER allows alarm to be muted (long press), and advances the LCD screen display (short tap) |
| Alarm Cancel Operation | Press the MUTE/ENTER button during a power failure to silence the alarm; Once silenced, alarm will re-sound to indicate low-battery status |
| Audible Alarm | Audible alarm indicates power-failure and low-battery status; Alarm can be disabled entirely via front panel LCD interface (see manual) and via the remote monitoring application. |
| LED Indicators | Green and Red LEDs. Solid green slows AC operation, flashing green shows AC operation and battery charging. Red LED indicates a UPS fault. |
SURGE / NOISE SUPPRESSION
| UPS AC Suppression Joule Rating | 380 |
| UPS AC Suppression Response Time | Instantaneous |
PHYSICAL
| Primary Form Factor | Desktop; Rackmount; Tower |
| Rack Height | 2U |
| Cooling Method | Fan |
| Included Mounting Accessory Description | Included mounting brackets enable installation in 2 and 4 post racks, plus upright tower configurations. |
| Installation Form Factors Supported with Included Accessories | 2 post 19 inch rackmount; 2 post front mount; 4 post 19 inch rackmount; Tower |
| Minimum Required Rack Depth (inches) | 13 |
| Primary UPS Depth (mm) | 279 |
| Primary UPS Height (mm) | 87 |
| Primary UPS Width (mm) | 438 |
| Shipping Dimensions (hwd / in.) | 7.24 x 14.65 x 20.00 |
| UPS Housing Material | ABS |
| UPS Power Module Dimensions (Height x Width x Depth, mm) | 89 x 439 x 267 |
| UPS Power Module Dimensions (hwd, in.) | 3.430 x 17.240 x 11 |
| UPS Power Module Weight (kg) | 12.02 |
| UPS Power Module Weight (lbs.) | 26.500 |
| Unit Dimensions (hwd / in.) | 3.430 x 17.240 x 11.000 |
| Unit Weight (lbs.) | 26.500 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | Up to 90% non-condensing |
| AC Mode BTU / Hr. (Full Load) | 57.34 |
| AC Mode Efficiency Rating (100% Load) | 98.4% |
| Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 57.34 |
| Operating Elevation | 9843FT |
| Audible Noise | Less than 45 dB, front side 1m |
COMMUNICATIONS
| Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions through cloud-enabled remote monitoring interface. |
| Network Management Card Description | Cloud-enabled network management interface powered by Eaton Brightlayer Remote Monitoring Application. |
| Communications Interface | Included network card; Near Field Communication (NFC); RJ45 Network; USB-C |
LINE / BATTERY TRANSFER
| Transfer Time | 4ms typical, 10ms max |
| Low Voltage Transfer to Battery Power (Setpoint) | 97V +/-3.5% |
| High Voltage Transfer to Battery Power (Setpoint) | 145V +/-3.5% |
FEATURES & SPECIFICATIONS
| Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
| High Availability UPS Features | Automatic Voltage Regulation (AVR); Expandable battery backup; Hot swappable batteries; Remote management; Surge/noise protection |
| Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
| Cold Start | Cold-start operation supported |
APPLICATIONS
| UPS Applications | Retail/Point of Sale; Hospitality; Home/Office Desktop; High-End Desktop/Small Network; Audio/Video; Smart Home |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA C22.2; NOM (Mexico); UL 1778 |
| Product Compliance | RoHS; FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-003-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) | |
| N201-006-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 6 ft. (1.83 m) | |
| N201-010-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) | |
| N201-015-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 15 ft. (4.57 m) | |
| N201-025-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) |
UPS Battery Packs
| Model Number | Description | |
|---|---|---|
| BP24V15RT2U | External 24V 2U External Rack/Tower Battery Pack for Select UPS Systems (BP24V15RT2U), TAA |
UPS Replacement Batteries
| Model Number | Description | |
|---|---|---|
| RBC51 | UPS Replacement Battery Cartridge for APC, Belkin, Best, Powerware, Liebert & Other UPS |
Documents & Downloads
Documentation
- SMART1500LCDXNC runtime chart
- Tripp Lite Series SMART-LCDNC/XNC Quick Start Guide
- Eaton Brightlayer Remote Monitoring App Note -- SMART-LCDNC/XNC Series
- Installation Guide Cloud-Connected SMART-LCDNC/XNC UPS External Battery
- Eaton Tripp Lite Series Cloud-Connected UPS System Advanced User’s Guide (SMART-LCDNC/XNC)
- Product Datasheet
Design Resources
Product Images