Part Number: U442-DOCK1-B
- Connects 2 displays at the same time for easy multitasking and increasing productivity
- Supports Ultra HD 4K resolutions up to 3840 x 2160 @ 30 Hz for crystal-clear video
- Joins a wired 10/100/1000 Gigabit Ethernet network when no Wi-Fi is available
- Provides 20V 5A (100W) power output for fast-charging large-capacity mobile devices
- USB-C, USB-A and memory card readers allow connection of flash drives and other peripherals
- 3-year limited warranty
Important Note
It is important that the host PC allows for administrator access when connecting the dock for the first time in order to allow the automatic driver installation to take place. If this is not an option please see the product's web page on https://tripplite.eaton.com to download the drivers manually. The HDMI and VGA ports cannot be used simultaneously when attempting to transmit video to two displays. The host PC must support MST mode in order to transmit extended desktop mode or different video to each display. When connecting to speakers or headphones for the first time, the sound channel will take precedence. Change your audio preference via the host device's System Preference menu.
Features
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device with DisplayPort*, Mini DisplayPort, VGA, DVI* or HDMI input
*Requires adapter (sold separately)
Package Includes
- U442-DOCK1-B USB-C Docking Station, Dual Display, Black
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332209153 |
| Product Type | Docking Station |
| Technology | Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; VGA/SVGA; USB 3.x |
| Country/Region | Global |
| Host Connector | USB C (MALE) |
VIDEO
| Number of Monitors Supported | 2 |
| Video Ports | MINI DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE) |
| Video Ports Details | DisplayPort 1.2; HDMI 1.4; HDCP 1.4 |
| Resolutions Supported | HDMI: 4K 30Hz (3840 x 2160) Mini DisplayPort: 4K 30Hz (3840 x 2160) VGA: 1920 x 1200 60Hz |
| Max Supported Video Resolution | MDP/HDMI: 3840 X 2160 (4K X 2K) @ 30HZ; VGA: 1920 X 1200 (1080P) @ 60HZ |
| Extended Mode | Yes |
| Extended Mode Details | Extend a desktop from an MST Mode-compatible host computer to multiple connected displays in the following configurations:
Note: The VGA port and HDMI port cannot be used simultaneously. MST Mode is required to extend a desktop across two connected displays. When two monitors are connected with different resolutions, the monitor with the lower resolution may not function due to a limitation of 10.8G total bandwidth between the two displays. When attempting to connect the dock to a Mac OS computer with two video ports in use, only the mDP port will be detected due to Mac OS not supporting MST Mode. |
| Mirror Mode | Yes |
| Mirror Mode Details | Mirror video output from the host computer to multiple connected displays via SST Mode in the following configurations
Note: The VGA port and HDMI port cannot be used simultaneously. When two monitors are connected with different resolutions, the monitor with the lower resolution may not function due to a limitation of 10.8G total bandwidth between the two displays. When attempting to connect the dock to a Mac OS computer with two video ports in use, only the mDP port will be detected. This can be resolved by connecting the dock to the computer first and then plugging in each display one by one. |
| HDR Support | No |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:2:2; 4:4:4 |
| EDID Support | Yes |
| Signal Transmission | Unidirectional |
| DisplayPort Alt Mode | Yes |
AUDIO
| Audio Ports | 3.5MM (FEMALE) |
| Audio Ports Details | 3.5mm Combo Stereo Audio / Microphone Jack |
DATA
| Data Ports | (3) USB A (FEMALE) |
| Data Ports Details | (3) USB-A - USB 3.2 Gen 1 (5 Gbps) |
NETWORK
| Network Ports | RJ45 (FEMALE) |
STORAGE
| Card Slots | SD (FEMALE); MICRO SD (FEMALE) |
| Card Slots Details |
|
INPUT
| Bus Powered | Yes |
| Product Length (in.) | 8.3 |
| Product Length (cm.) | 21.08 |
| Product Length (ft.) | 0.69 |
| Product Length (m) | 0.21 |
BATTERY
| Battery Charging (5V/1.5A Port) | Yes |
POWER
| Power Consumption (Watts) | 5 |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
| Number of Ports | 11 |
| Dock Connectors | (3) USB-A 3.2 Gen 1, 3.5mm Stereo, RJ45, HDMI, Mini DisplayPort, VGA, MICRO SD, SD, USB-C PD Charging |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | HD15 (FEMALE); HDMI (FEMALE); MINI DISPLAYPORT (FEMALE) |
| Side B - Connector 2 | (3) USB A (FEMALE) |
| Side B - Connector 3 | MICRO SD (FEMALE); SD (FEMALE) |
| Side B - Connector 4 | RJ45 (FEMALE) |
| Side B - Connector 5 | USB C (FEMALE) |
| Side B - Connector 6 | 3.5MM (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | RJ45 Port: Green (Power), Orange (Link) |
CHARGING
| Number of Charging Ports | 4 |
| Total Charging Watts | 100 |
| Charging Port Type | (3) USB A (FEMALE); USB C (FEMALE) |
| Charging Ports | USB-A: 5V 1.5A (7.5W); USB-C: 100W (20V 5A) Power Delivery (PD 3.0) |
| Charging Ports / Amps | 1.5A; 5A |
| Compatible Devices | Chromebook; Laptop; Portable Speaker; Smartphone; Tablet |
PHYSICAL
| Color | Black |
| Material of Construction | Aluminum, PVC |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 4.3mm |
| Wire Gauge (AWG) | 34+32+24 |
| Cable Length (ft.) | 0.43 |
| Cable Length (in.) | 5.15 |
| Total Number of Ports | 11 |
| Shipping Dimensions (hwd / in.) | 0.90 x 5.20 x 6.50 |
| Shipping Weight (lbs.) | 0.50 |
| Unit Dimensions (hwd / in.) | 0.670 x 5.390 x 2.950 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.22 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| BTUs | 17.1 BTU/Hr |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
| Power Provided to Connected Device(s) | USB Fast Charging: 5V/1.5A (7.5W), USB-A: 5V/1A (5W), USB-C PD: 20V/5A (100W) |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| IEEE Standards Supported | 802.3; 802.3u; 802.3az; 802.3x |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 3 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| Network Speed Support | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit) |
| Ethernet Support | Yes |
| UASP Support | No |
| Auto MDIX Support | Yes |
| Full Duplex Support | Yes |
| Suspend Mode Support | Yes |
| Remote Wakeup Support | Yes |
| SD Card Specification | SD; Micro SD |
| Displayport Specification | 1.2 |
| HDCP Specification | 1.4 |
| Driver Required | No |
| Recommended Category Cable | Cat5/Cat5e/Cat6 Cables |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Certifications | EN 55024; EN 55032 |
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-003-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) | |
| N201-007-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 7 ft. (2.13 m) | |
| N201-010-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P312-003 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m) | |
| P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) | |
| P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
| P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
| P566-003 | HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. (0.91 m) | |
| P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) |
Audio Video Adapter Cables
| Model Number | Description | |
|---|---|---|
| P566-006 | HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m) | |
| P583-003 | Mini DisplayPort to DisplayPort Adapter Cable, 4K 60Hz (M/M), DP Latching Connector, White, 3 ft. (0.9 m) | |
| P583-006 | Mini DisplayPort to DisplayPort Adapter Cable, 4K 60Hz (M/M), DP Latching Connector, White, 6 ft. (1.8 m) | |
| P584-006 | Mini DisplayPort Cable, 4K 60Hz (M/M), White, 6 ft. (1.8 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U322-006 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) | |
| U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) | |
| U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) | |
| U420-003 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images