Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$17.58 Avg. Price

Connect up to 6 electrical devices to a single AC wall socket. Ideal for connecting appliances, power tools, lighting and other electrical equipment in your home, office or work site.

  • 6 NEMA 5-15R outlets
  • 15A resettable circuit breaker prevents dangerous overloads
  • Lighted on/off switch gives one-touch control over components
  • 6-ft. (1.83 m) AC power cord with NEMA 5-15P plug
  • Bottom keyhole slots for mounting to wall or desk

Overview

The PS66B Power It!™ 6-Outlet Power Strip is a reliable, compact, cost-effective 120V 1875W power strip that lets you connect up to six electrical devices to a single AC wall socket. With a 6-ft. (1.83 m) AC power cord with NEMA 5-15P plug, this multi-outlet power strip is ideal for use with appliances, power tools, lighting and other electrical equipment in homes, offices and work sites.

Your components plug into six NEMA 5-15R outlets compatible with all standard electrical equipment. Integrated 15-amp circuit breaker protects all outlets against dangerous overloads. Lighted on/off switch provides one-touch control over connected equipment. Keyhole slots incorporated into the bottom panel provide convenient wall or desk mounting options for the black plastic housing.

Features

6 Outlets Power All Standard Electronics
  • 6 NEMA 5-15R AC outlets accept most appliances, power tools, lights and other devices

Premium Safety Features
  • Lighted on/off switch provides one-touch control over connected equipment
  • Integrated 15A circuit breaker protects outlets against overloads
  • UL and cUL approved

Fits Effortlessly Into Your Home, Office or Work Site
  • 6-ft. (1.83 m) AC power cord with NEMA 5-15P plug
  • Keyhole slots on bottom panel provide convenient wall or desk mounting options
  • Black plastic housing designed for long life

Package Includes

  • PS66B Power It! 6-Outlet Power Strip, Black Housing
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190765
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Right-Angle PlugNo
OUTPUT
Frequency Compatibility60 Hz
Output (Watts)1875
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Overload Protection15A circuit breaker
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 6
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted 2 position switch controls power to all outlets
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Power Cord ColorBlack
Housing ColorLight Gray
Mounting Holes or SlotsYes
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)11.03 x 4.17 x 1.57
Shipping Weight (lbs.)1.05
Unit Dimensions (hwd / in.)9.500 x 1.500 x 1.500
Unit Weight (lbs.).81
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 104°F (-15° to 40°C)
Operating Humidity Range20% to 85% RH
Storage Humidity Range0% to 90% RH
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.