Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 8/27/2025

Features

USB-C Docking Station Turns Your Device’s USB-C or Thunderbolt 3 Port into a Workstation
This multiport USB-C dock with PD Charging expands the potential of your Windows laptop, Chromebook, tablet or other device with a USB-C or Thunderbolt 3 port. It’s ideal for connecting to a wired Gigabit Ethernet network, transmitting digital audio and video to a large display, adding a thumb drive or other USB peripheral, powering and charging a PD Charging-compliant mobile device and more—all at the same time.
Supports USB-C DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to a compatible monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 4K Video and Digital Audio
The HDMI port supports Ultra HD video resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz. A DVI display may also be connected using an HDMI to DVI adapter (sold separately). HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications.
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when no Wi-Fi is available or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
USB Ports Connect Keyboards, Thumb Drives and Other USB Peripherals
Two USB 3.2 Gen 1 ports accept USB peripherals, such as flash drives, mice, keyboards and printers. They support fast data transfer rates up to 5 Gbps and are backward compatible with USB 2.0 and USB 1.1 devices. Note: Host must support USB OTG (On-the-Go).
PD 2.0 Charging Port Charges Connected Device via AC Wall Charger
The USB-C Power Delivery port supports power output up to 20V 3A (60W), which is sufficient for charging and powering the connected source device, such as an Android smartphone or Chromebook. Just connect the device’s AC wall charger to the USB-C PD port. This port can also be used for transferring data up to 5 Gbps. Note: USB-C PD port does not support Quick Charge (QC).
Allows External Memory Access
Memory card slots support Micro SD and SD/MMC cards for transferring data to and from your connected computer, laptop or tablet. Both memory card slots can be used at the same time.
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB-C dock is specifically designed for use with Windows laptops and other notebooks, smartphones, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no extra software to be downloaded or installed. The compact unit fits easily into a pocket, briefcase or laptop bag for connecting on the go. If additional power is required, the 5V DC power jack is compatible with power supplies (not included) equipped with a 3.5 x 1.35 x 9.5 millimeter output plug, a positive tip and a negative sleeve.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with HDMI or DVI* input
  • Not for use with Thunderbolt monitors
*Requires adapter (sold separately)

Package Includes

  • U442-DOCK11-S USB-C Dock, Silver
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332213372
Product TypeDocking Station
TechnologyCat5/5e; Cat6; HDMI; USB 3.x
Host ConnectorUSB C (MALE)
VIDEO
Number of Monitors Supported1
Video PortsHDMI (FEMALE)
Video Ports DetailsHDMI 2.0; HDCP 2.2
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
Max Supported Video ResolutionHDMI: 3840 X 2160 (4K X 2K) @ 30HZ
Extended ModeYes
Mirror ModeYes
Max Supported Color Depth24-bit True Color
HDR SupportNo
Chroma Sub Sampling4:4:4
DisplayPort Alt ModeYes
DATA
Data Ports(2) USB A (FEMALE)
Data Ports Details(1) USB-C - USB 3.2 Gen 1 (5 Gbps); (2) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network PortsRJ45 (FEMALE)
STORAGE
Card SlotsSD (FEMALE); MICRO SD (FEMALE)
Card Slots DetailsBoth card readers can be used at the same time
INPUT
AC Power Adapter Output Specs (V / A)5V/2A
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
Built-In Cable Length (ft.)0.49
Built-In Cable Length (in.)5.9
Bus Powered  Yes
Product Length (in.)12
Product Length (cm.)30.48
Product Length (ft.)1
Product Length (m)0.3
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
AC AdapterOption
DC Barrel PlugOD: 3.5 x 1.35 x 9.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)4.60
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification2.0
CONNECTIONS
Number of Ports8
Dock Connectors(2) USB-A 3.0, MICRO SD, SD, HDMI, RJ45, USB-C PD Charging/Data
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (FEMALE); RJ45 (FEMALE)
Side B - Connector 2(2) USB 3.0 A (FEMALE)
Side B - Connector 3MICRO SD (FEMALE); SD (FEMALE)
Side B - Connector 4USB C (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsWhite (Connection to Power), Green (Link), Yellow (Activity)
CHARGING
Total Charging Watts60
Charging PortsUSB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Ports / Amps(2) 0.9A; (1) 3A
PHYSICAL
ColorSilver
Material of ConstructionAluminium
Cable Jacket RatingVW-1
Shipping Dimensions (hwd / in.)0.80 x 5.70 x 3.20
Shipping Weight (lbs.)0.30
Unit Dimensions (hwd / in.)0.670 x 4.700 x 2.200
Unit Packaging TypeBox
Unit Weight (lbs.)0.21
ENVIRONMENTAL
Operating Temperature Range32° to 131°F (0° to 55°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Relative Humidity5% to 95% RH, Non-Condensing
BTUs  15.7 BTU/Hr
Operating Humidity Range10 to 85% RH, Non-condensing
Storage Humidity Range5 to 90% RH, Non-condensing
Power Provided to Connected Device(s)USB-A: 5V/0.9A (4.5W) , USB-C: 20V/3A (60W)
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports2
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Ethernet SupportYes
UASP Support  No
Auto MDIX Support  Yes
Full Duplex Support  Yes
Suspend Mode Support  Yes
Remote Wakeup SupportYes
SD Card SpecificationSD; Micro SD
HDCP Specification2.2
Driver RequiredNo
Recommended Category CableCat5/5e/6 Cables
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.