Part Number: SPS-615-HG
- 6 hospital-grade outlets
- 1050 joule rating
- 15-ft. (4.57 m) cord with molded hospital-grade plug
- All metal housing
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The SPS-615-HG offers 15A-capacity AC surge suppression and power distribution in a rugged all-metal outlet strip for 120V applications. Offers six AC outlets, 15-foot (4.6-meter) cord, built-in resettable circuit breaker and 1050-joule AC surge suppression. Features safety-enhanced hospital grade plug and outlets. Switch safety cover prevents accidental shutoff. Optional use keyhole mounting tabs. 15A circuit breaker controls power to all outlets and protects against overloads. LED indicator verifies line power available.
Features
- 1050-joule AC surge suppression rating
- Rugged all-metal housing withstands years of use without loss of ground path continuity
- 6 NEMA5-15R Hospital-Grad AC outlets
- 15-ft. (4.57 m) AC cord with integrated, molded Hospital-Grade NEMA 5-15PHG plug
- Keyhole mounting tabs and flanges
- Switch safety cover prevents accidental shutoff
- 15A electrical capacity with built-in resettable circuit breaker
- 120 volt, 50/60Hz electrical compatibility
- Certified by UL (USA) and cUL (Canada)
- UL1449 3rd Edition listed
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
| UPC Code | 037332100085 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V (110-125V) |
| Voltage Compatibility (VAC) | 120 |
| Maximum Surge Amps | 19500 |
| Input Plug Type | NEMA 5-15P-HG |
| Input Cord Length (ft.) | 15 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Output (Watts) | 1800 |
| Output Receptacles | (6) 5-15R-HG |
| Circuit Breaker (amps) | 15 |
| Transformer Accommodation | (2) Yes |
USER INTERFACE, ALERTS & CONTROLS
| Diagnostic LED(s) | Yes |
| Diagnostic LED Details | LINE POWER PRESENT (green) |
| Locking Switch Cover | Locking switch cover |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 1050 |
| AC Suppression Response Time | < 1 ns |
| Protection Modes | Includes full normal mode (H-N) |
| Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | No |
PHYSICAL
| Material of Construction | Metal |
| Power Cord Color | Light Gray |
| Housing Color | White |
| Mounting Holes or Slots | Yes |
| Receptacle Color | White |
| Shipping Dimensions (hwd / in.) | 14.80 x 2.20 x 6.30 |
| Shipping Weight (lbs.) | 2.90 |
| Unit Dimensions (hwd / in.) | 1.500 x 13.750 x 2.500 |
| Unit Weight (lbs.) | 3.20 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 122°F (-10° to 50°C) |
| Operating Humidity Range | 10% to 90% RH |
| Storage Humidity Range | 5% to 95% RH |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL 1449; UL 1363; UL Listed |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| HGOUTLETCVR | Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 | |
| PSCLAMP | Mounting Clamp for Medical-Grade Power Strips |
Documents & Downloads
Documentation
Product Literature
- Healthcare/Medical Solutions for Patient Care Vicinities Brochure (English)
- Solutions for Resident Rooms in Long-Term-Care Facilities Flyer B (English)
- Solutions for Patient-Care Vicinities Flyer (English)
- Power Strip & Surge Protector Regulatory Compliance Guide for Healthcare Brochure (English)
- Surge Protectors and Power Strips Brochure
Useful Web Pages
Product Videos
- 5 Questions to ask before buying a surge protector
https://tripplite.eaton.com/video/5-questions-to-ask-before-buying-a-surge-protector/998257 - Tripp Lite Healthcare Solutions
https://tripplite.eaton.com/video/tripp-lite-healthcare-solutions/851678 - Tripp Lite Healthcare Solutions
https://tripplite.eaton.com/video/tripp-lite-healthcare-solutions/150359
Product Images