Part Number: MTB3-DOCK-03
- Connects 2 displays at the same time for multitasking and increasing productivity via a Thunderbolt 3-enabled host
- Transmits 8K video (7680 x 4320) @ 30 Hz to a single display for professional users
- Can operate with Thunderbolt 3 or USB-C Multi-Function DisplayPort (MFDP) host
- Supports Thunderbolt 3 speeds up to 40 Gbps between compatible devices
- USB 3.2 Gen 2 data ports allow connection of flash drives and other peripherals
- 3-year limited warranty
Important Note
This Thunderbolt 3 docking station must be connected to a Thunderbolt 3-enabled laptop or computer using a Thunderbolt 3 cable to achieve maximum data transfer and video transmission specifications. It is important that the host PC allows for administrator access when connecting the dock for the first time in order to allow the automatic driver installation to take place. If this is not an option please see the product's web page on https://tripplite.eaton.com to download the drivers manually.
Features
System Requirements
- Source device with Thunderbolt 3 port that supports DisplayPort MST Mode or USB-C port that supports Multi-Function DisplayPort
- Display device with Thunderbolt 3 or DisplayPort input
Package Includes
- MTB3-DOCK-03 Thunderbolt 3 Dock, Dual Display
- Thunderbolt 3 cable (M/M), 1.6 ft.
- External power supply (Input: 100–240V, 50/60 Hz, 3.0A; Output: 20V 6A)
- C13 to NEMA 5-15P Adapter, 4 ft.
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332250322 |
| Product Type | Docking Station |
| Technology | Cat6; DisplayPort; Thunderbolt; USB 3.x |
| Country/Region | North America |
| Host Connector | THUNDERBOLT 3 (Type-C MALE) |
VIDEO
| Video Input | THUNDERBOLT 3 (Type-C FEMALE) |
| Video Output | DISPLAYPORT (FEMALE); THUNDERBOLT 3 (Type-C FEMALE) |
| Number of Monitors Supported | 2 |
| Video Ports | THUNDERBOLT 3 (Type-C FEMALE); DISPLAYPORT (FEMALE) |
| Video Ports Details | DisplayPort 1.4; Thunderbolt 3 |
| Resolutions Supported | Thunderbolt 3 Host (with DisplayPort 1.4 Alt Mode): Thunderbolt 3: 8K 30Hz (7680 x 4320); DisplayPort: 8K 30Hz (7680 x 4320) (Individually) Thunderbolt 3: 8K 30Hz (7680 x 4320) + DisplayPort: 4K 30Hz (3840 x 2160) (Dual Output) USB-C MFDP Host (with DisplayPort 1.4 Alt Mode): Thunderbolt 3: No Video (USB 2.0 Data only); DisplayPort: 4K 60Hz (3840 x 2160) (Single Output Only) USB-C MFDP Host (with DisplayPort 1.2 Alt Mode): Thunderbolt 3: No Video (USB 2.0 Data only); DisplayPort: 4K 30Hz (3840 x 2160) (Single Output Only) |
| Max Supported Video Resolution | 7680 x 4320 (8K) @ 30 Hz (Thunderbolt 3); 3840 x 2160 (4K x 2K) @ 60 Hz (MFDP) |
| Extended Mode | Yes |
| Extended Mode Details | For Thunderbolt 3 Source: 1x DP (8K 30Hz) + 1x ThunderBolt 3 (4K 30Hz) via USB-C to C or USB-C to DP or USB-C to HDMI cable or adapter
For USB-C MFDP Source: 1x DP (4K 60Hz)
Note: If USB-C host supports DP 1.2 Alt Mode instead of DP 1.4 Alt Mode, the maximum resolution is 4K/30 Hz |
| Mirror Mode | Yes |
| Mirror Mode Details | For Thunderbolt 3 Source: 1x DP (8K 30Hz) + 1x ThunderBolt 3 (4K 30Hz) via USB-C to C or USB-C to DP or USB-C to HDMI cable or adapter
For USB-C MFDP Source: 1x DP (4K 60Hz)
Note: If USB-C host supports DP 1.2 Alt Mode instead of DP 1.4 Alt Mode, the maximum resolution is 4K/30 Hz |
| Max Supported Color Depth | 48-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
| EDID Support | Yes |
| Signal Transmission | Unidirectional |
| DisplayPort Alt Mode | Yes |
AUDIO
| Audio Ports | 3.5MM (FEMALE) |
| Audio Ports Details |
|
DATA
| Data Ports | (2) THUNDERBOLT 3 (Type-C FEMALE); (2) USB A (FEMALE); (1) USB C (FEMALE) |
| Data Ports Details | (2) USB-A - USB 3.2 Gen 2 (10 Gbps); (2) USB-C - ThunderBolt 3 (40 Gbps); (1) USB-C - USB 3.2 Gen 2 (10 Gbps) |
NETWORK
| Network Ports | RJ45 (FEMALE) |
STORAGE
| Card Slots | SD (FEMALE); MICRO SD (FEMALE) |
| Card Slots Details |
|
INPUT
| AC Power Adapter Plug(s) | NEMA 5-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 3A |
| AC Power Adapter Output Specs (V / A) | 20V / 6A |
| AC Power Adapter Cord Length (ft.) | 4 |
| AC Power Adapter Cord Length (m) | 1.2 |
| Maximum Input Amps | 3.0 |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
BATTERY
| Battery Charging (5V/1.5A Port) | Yes |
POWER
| Power Source Type | AC Adapter with detachable power cord |
| AC Adapter | Input: 100–240V, 50/60 Hz, 3.0A; Output: 20V, 6A |
| DC Barrel Plug | OD: 4.5 x 0.6 x 10.5mm, Positive Pin, Negative Sleeve |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 60W |
CONNECTIONS
| Number of Ports | 10 |
| Ports | 1 |
| Ports Detail | Connect to a Gigabit Ethernet network with user-supplied Cat6 cabling |
| Dock Connectors | DISPLAYPORT, 2X THUNDERBOLT 3, USB-C CHARGING, RJ45 LAN, MICRO SD, SD, 3.5MM, 2X USB-A, USB-C |
| Side A - Connector 1 | (2) THUNDERBOLT 3 (Type-C FEMALE) |
| Side A - Connector 2 | DISPLAYPORT (FEMALE) |
| Side A - Connector 3 | RJ45 (FEMALE) |
| Side A - Connector 4 | THUNDERBOLT 3 (Type-C MALE) |
| Side A - Connector 5 | USB A (FEMALE) |
| Side B - Connector 2 | MICRO SD (FEMALE); SD (FEMALE) |
| Side B - Connector 3 | 3.5MM (FEMALE) |
| Side B - Connector 4 | (2) USB A (FEMALE); USB C (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Green (Power), Orange (Transmitting Data) |
CHARGING
| Number of Charging Ports | 5 |
| Total Charging Watts | 60 |
| Charging Port Type | (2) THUNDERBOLT 3 (Type-C FEMALE); (2) USB A (FEMALE); (1) USB C (FEMALE) |
| Charging Ports Details |
|
| Charging Ports / Amps | (1) 0.9A; (2) 1.5A; (2) 3A |
| Compatible Devices | Chromebook; Laptop; Portable Speaker; Smartphone; Tablet |
PHYSICAL
| Color | Black; Gray |
| Material of Construction | PC, ABS, Aluminum |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Outer Diameter (OD) | 4.4mm |
| Cable Length (ft.) | 1.64 |
| Cable Length (in.) | 19.69 |
| Total Number of Ports | 10 |
| Shipping Dimensions (hwd / in.) | 2.44 x 9.72 x 6.85 |
| Unit Dimensions (hwd / in.) | 0.670 x 3.150 x 5.790 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.5952 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 32° to 158°F (0° to 70°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5 to 90% RH, Non-condensing |
| Power Provided to Connected Device(s) | USB-A 5V/1.5A (7.5W); USB-C 20V/3A (60W) to Host Computer |
COMMUNICATIONS
| Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit) |
PORT EXPANSION
| Daisy-chainable or Cascadable | Supports Thunderbolt 3 daisy chain up to 6 levels with up to 15 Watts (5V/3A) |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 3 |
| USB Specification | USB 3.2 Gen 2 (Up to 10 Gbps) |
| Data Transfer Rate | 40 Gbps |
| MST Support | Yes |
| Ethernet Support | Yes |
| UASP Support | No |
| Auto MDIX Support | No |
| Full Duplex Support | Yes |
| Suspend Mode Support | No |
| Remote Wakeup Support | No |
| SD Card Specification | SD; Micro SD |
| Thunderbolt Specification | Thunderbolt 3 (up to 40Gbps short or active cables) |
| Displayport Specification | 1.4 |
| HDCP Specification | 1.4; 2.2 |
| Driver Required | Yes |
| Recommended Category Cable | Cat5/Cat5e/Cat6 Cables |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| External Power Supply Certifications | CCC; CE; GS; PSE; TUV; UL; cUL |
| Product Certifications | NOM (Mexico) |
| Product Compliance | FCC (USA); WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
| N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) | |
| N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
| P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) | |
| P580-010 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) | |
| P580-015 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U420-003-G2-5A | USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
| U420-C03-G2-5A | USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Thunderbolt & Firewire
| Model Number | Description | |
|---|---|---|
| MTB3-01M-5A-AB | Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 1M (3.28 ft.), Black | |
| MTB3-02M-5A-AB | Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 2M (6.56 ft.), Black |
Documents & Downloads
Documentation
Useful Web Pages
Product Videos
- Multiport Docking Stations
https://tripplite.eaton.com/video/multiport-docking-stations/915892
Product Images