Part Number: PS615
- 6 outlets
- Illuminated on/off switch
- 15-amp circuit breaker
- 15-ft. (4.57 m) power cord
- Keyhole mounting slots
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The Power It!® PS615 power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment. Includes six NEMA 5-15R outlets, 15-foot (4.6-meter) AC power cord and keyhole mounting slots. Multi-outlet strip reduces cable clutter and enables the connection of multiple electrical devices to a single AC wall socket. Features illuminated power switch and 15A integrated circuit breaker to prevent dangerous overloads.
Features
- 6 outlets
- 15-ft. (4.57 m) cord
- 15 amp resettable circuit breaker
- Can accommodate 1 large transformer plug without covering remaining outlets, 3 total transformers
- Keyhole support for wall mounting
- Lighted power switch
- 120V AC, 50/60Hz electrical compatibility
- UL certification
Specifications
OVERVIEW
| UPC Code | 037332175557 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 15A 120V |
| Input Cord Gauge Type | 14 gauge; SJT |
| Voltage Compatibility (VAC) | 120 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 15 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Output (Watts) | 1800 |
| Output Receptacles | (6) 5-15R |
| Circuit Breaker (amps) | 15 |
| Overload Protection | 15A circuit breaker |
| Transformer Accommodation | (2) Yes |
| Outlet Orientation | Single row of 6 |
USER INTERFACE, ALERTS & CONTROLS
| Switches | Lighted 2 position switch controls power to all outlets |
PHYSICAL
| Color | Light Gray |
| Material of Construction | Plastic |
| Power Cord Color | Light Gray |
| Housing Color | Light Gray |
| Mounting Holes or Slots | Yes |
| Slot or Hole Mount Measurement (Center to Center) | Distance between slots = 101mm, distance between slot height = 28mm |
| Outlets Measurement (Center to Center) | 1.12 in. |
| Receptacle Color | Light gray |
| Shipping Dimensions (hwd / in.) | 13.10 x 2.00 x 6.00 |
| Shipping Weight (lbs.) | 2.00 |
| Unit Dimensions (hwd / in.) | 10.800 x 1.850 x 1.230 |
| Unit Weight (lbs.) | 1.6 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 104°F (-15° to 40°C) |
| Operating Humidity Range | 20% to 85% RH |
| Storage Humidity Range | 0% to 90% RH |
FEATURES & SPECIFICATIONS
| Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL 1363; UL Listed |
| Product Compliance | RoHS |