Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Multiport docking station transmits 8K DisplayPort and 4K HDMI video to separate displays, and up to 4K/60Hz video simultaneously.

  • Connects 2 displays at the same time for multitasking and increasing productivity
  • DisplayPort output transmits up to 8K @ 30 Hz to a single display for professional users
  • HDMI output supports UHD resolutions up to 4K @ 60 Hz for crystal-clear video
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Supports Thunderbolt 3 speeds up to 40 Gbps between compatible source/host devices
  • 3-year limited warranty

Features

Thunderbolt 3 Dock Turns Your Laptop or Notebook into a 7-Port 8K Workstation
This Thunderbolt 3 docking station dramatically expands the potential of your MacBook Pro or Windows laptop by adding seven ports to its Thunderbolt 3 port. The MTB3-DOCK-04 allows you to transmit 8K video to a DisplayPort monitor or 4K video to an HDMI monitor, and both ports can be used simultaneously for dual 4K/60Hz video output. You can also add USB peripherals, record a podcast, connect to a Gigabit Ethernet network, and charge your host device. Video resolutions are dependent on the host computer's specifcations.

Supports DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the built-in Thunderbolt 3 cable to a source device that supports DisplayPort Alt Mode, you can output 8K/4K video and digital audio to a compatible monitor, television or projector without installing special software drivers.

Thunderbolt 3 Supports Blisteringly Fast 40 Gbps Data Transfer Speeds
The Thunderbolt 3 cable supports bidirectional speeds up to 40 Gbps, which is eight times faster than USB 3.0, four times faster than Thunderbolt 1 and twice as fast as Thunderbolt 2. With dual 20 Gbps channels moving data both directions at the same time, the MTB3-DOCK-04 is perfectly suited for video streaming and editing on two monitors, as well as transferring large RAW video or CAD files.

Transmits Crystal-Clear 8K and 4K Video for Professional Editing and Digital Signage
By connecting to a source that supports DisplayPort MST Mode, you may connect one DisplayPort monitor or one HDMI monitor at resolutions up to 8K (7680 x 4320 at 30 Hz) and 4K (3840 x 2160 at 60 Hz as specified in HDMI 2.0), respectively. Both ports can be used simultaneously to support dual video resolutions up to 4K @ 60 Hz. This allows you to display the same image on both monitors, extend your host desktop across both with different windows open on each, or combine both into one large display as a video wall. Note: Host device must support DisplayPort 1.3 in order to achieve 8K resolution.

PD 3.0 Charging Port Charges High-Powered Devices via AC Wall Charger
The USB-C Power Delivery port provides power output up to 20V 3A (60W), which is sufficient for charging and powering the connected source device, such as a MacBook or Chromebook. Connect the port to the device’s AC wall charger to provide power to the host device as well as the dock. The dock works at optimal specifications while using the PD Charging port to power it.

USB Ports Connect Keyboards, Thumb Drives and Other USB Peripherals
Two USB-A hub ports accept USB peripherals, such as flash drives, mice, keyboards, external hard drives and printers. When the USB-C PD port (see above) is powering the dock, both USB-A ports support lightning-fast USB 3.2 Gen 2 data transfer rates up to 10 Gbps. When using bus-powered mode, one port supports 10 Gbps, and the other supports USB 2.0 speeds on a first-come, first-serve basis. Both are backward compatible with previous USB generations.

Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when no Wi-Fi is available or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.

Connects Stereo Audio Equipment for Recording and Playback
This Thunderbolt 3 docking station contains one 3.5 mm mini stereo jack, convenient for connecting speakers, headphones or a microphone to your workstation. You can listen to music or record the latest episode of your podcast.

Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play Thunderbolt 3 dock is specifically designed for use with the MacBook Pro or Windows laptop equipped with a Thunderbolt 3 port. It requires no extra software to be downloaded and installed. Simply connect the Thunderbolt 3 plug to your computer’s Thunderbolt 3 port.

System Requirements

  • Source computer with Windows 10 or macOS 10.15.3 and Thunderbolt 3 output
  • Source computer with at least DisplayPort 1.3 required to achieve 8K video resolutions
  • Display device with HDMI and/or DisplayPort input
  • Wired 10/100/1000 Mbps Ethernet network

Package Includes

  • MTB3-DOCK-04 Thunderbolt 3 Dock, Dual Display, Black
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332258502
Product TypeDocking Station
TechnologyDisplayPort; HDMI; Thunderbolt
Host ConnectorTHUNDERBOLT 3 (Type-C MALE)
VIDEO
Number of Monitors Supported2
Video PortsDISPLAYPORT (FEMALE); HDMI (FEMALE)
Video Ports DetailsHDMI 2.0; HDCP 2.2; DisplayPort 1.4
Resolutions Supported
DisplayPort 8K @ 30 Hz (7680 x 4320)
HDMI 4K @ 60 Hz (3840 x 2160)
DisplayPort + HDMI 4K @ 60 Hz (3840 x 2160)
Max Supported Video ResolutionDisplayPort: 7680 x 4320 @ 30Hz (8K); HDMI: 3840 x 2160 @ 60Hz (4K)
Extended ModeYes
Extended Mode Details

1x DP (8K/30 Hz)

1x HDMI (4K/60 Hz)

1x DP (4K/60 Hz) x 1x HDMI (4K/60 Hz)

Mirror ModeYes
Mirror Mode Details
DisplayPort 8K @ 30 Hz (7680 x 4320)
HDMI 4K @ 60 Hz (3840 x 2160)
DisplayPort + HDMI 4K @ 60 Hz (3840 x 2160)
Max Supported Color Depth48-bit Deep Color
HDR SupportYes
Chroma Sub Sampling4:4:4
DisplayPort Alt ModeYes
AUDIO
Audio Ports3.5MM (FEMALE)
Audio Ports Details

3.5mm Combo Stereo Audio / Microphone Jack

DATA
Data Ports(2) USB A (FEMALE)
Data Ports Details(2) USB-A - USB 3.2 Gen 2 (10 Gbps)
NETWORK
Network PortsRJ45 (FEMALE)
INPUT
Built-In Cable Length (ft.)0.66
Built-In Cable Length (in.)7.87
Bus Powered  Yes
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.0
CONNECTIONS
Number of Ports7
Dock ConnectorsDisplayPort, HDMI, (2) USB-A 3.2 Gen2, USB-C PD Charging, RJ45, 3.5mm
Side A - Connector 1THUNDERBOLT 3 (Type-C MALE)
Side B - Connector 1DISPLAYPORT (FEMALE)
Side B - Connector 2HDMI (FEMALE)
Side B - Connector 3RJ45 (FEMALE)
Side B - Connector 43.5MM (FEMALE)
Side B - Connector 5(2) USB A (FEMALE)
Side B - Connector 6USB C (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPD Charging Port in Use = Green, Device Plugged into Thunderbolt Port = Blue
CHARGING
Total Charging Watts60
Charging MethodUSB
Charging PortsSupports 60W (20V 3A) Power to Host Computer
Charging Ports / Amps3A
PHYSICAL
ColorBlack
Material of ConstructionPC, ABS
Unit Dimensions (hwd / in.)0.980 x 4.170 x 4.170
Unit Packaging TypeBox
Unit Weight (lbs.)0.481
ENVIRONMENTAL
Operating Temperature Range32° to 95°F (0° to 35°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Relative Humidity0-90% non-condensing
Operating Humidity Range0 to 90% RH, Non-Condensing
Storage Humidity Range0 to 90% RH, Non-Condensing
Power Provided to Connected Device(s)USB-C PD: 60W (20V/3A)
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports2
USB SpecificationUSB 3.2 Gen 2 (Up to 10 Gbps)
MST Support  Yes
Ethernet SupportYes
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
Thunderbolt SpecificationThunderbolt 3 (up to 40Gbps short or active cables)
Displayport Specification1.4
HDCP Specification2.2
Driver RequiredNo
Recommended Category CableCat5/Cat5e/Cat6 Cables
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) N201-003-BK N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) N201-006-BK N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) N201-010-BK N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m)

Audio Video Cables

  Model Number Description
4K HDMI Cable with Gripping Connectors (M/M) - 4K 60 Hz / 1440p 144 Hz, HDR10, 4:4:4, 18Gbps, HDCP 2.2/ARC, Black, 3 ft. P568-003-2A P568-003-2A 4K HDMI Cable with Gripping Connectors (M/M) - 4K 60 Hz / 1440p 144 Hz, HDR10, 4:4:4, 18Gbps, HDCP 2.2/ARC, Black, 3 ft.
4K HDMI Cable with Gripping Connectors (M/M) - 4K 60 Hz / 1440p 144 Hz, HDR10, 4:4:4, 18Gbps, HDCP 2.2/ARC, Black, 6 ft. P568-006-2A P568-006-2A 4K HDMI Cable with Gripping Connectors (M/M) - 4K 60 Hz / 1440p 144 Hz, HDR10, 4:4:4, 18Gbps, HDCP 2.2/ARC, Black, 6 ft.
DisplayPort 1.4 Cable with Latching Connectors, 8K (M/M), Black, 1 ft. (0.31 m) P580-001-V4 P580-001-V4 DisplayPort 1.4 Cable with Latching Connectors, 8K (M/M), Black, 1 ft. (0.31 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) P580-003 P580-003 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m)
DisplayPort 1.4 Cable with Latching Connectors, 8K (M/M), Black, 3 ft. (0.9m) P580-003-V4 P580-003-V4 DisplayPort 1.4 Cable with Latching Connectors, 8K (M/M), Black, 3 ft. (0.9m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) P580-006 P580-006 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m)
DisplayPort 1.4 Cable with Latching Connectors, 8K (M/M), Black, 6 ft. (1.8m) P580-006-V4 P580-006-V4 DisplayPort 1.4 Cable with Latching Connectors, 8K (M/M), Black, 6 ft. (1.8m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) P580-010 P580-010 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m)
DisplayPort 1.4 Cable with Latching Connectors, 8K (M/M), Black, 10 ft. (3.1m) P580-010-V4 P580-010-V4 DisplayPort 1.4 Cable with Latching Connectors, 8K (M/M), Black, 10 ft. (3.1m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m) P580-015 P580-015 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m)
DisplayPort 1.4 Cable with Latching Connectors, 8K (M/M), Black, 15 ft. (4.57m) P580-015-V4 P580-015-V4 DisplayPort 1.4 Cable with Latching Connectors, 8K (M/M), Black, 15 ft. (4.57m)

USB Cables

  Model Number Description
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) U326-006-BK U326-006-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m)
USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U428-003-G2 U428-003-G2 USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.