Part Number: U428-003-G2
Connects a computer, laptop, tablet, smartphone or other device with a USB-C port to a device or peripheral with a USB-A port.
- USB 3.2 Gen 2 data transfer speeds up to 10 Gbps
- Capable of charging a connected device with up to 60W (5~20V/3A)
- Error-free signal quality and EMI/RFI protection
- Molded nickel-plated connectors and gold-plated contacts
- Backward compatible with previous USB generations
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Supports USB 3.2 Gen 2
- Recommended for smartphones, tablets, laptops, computers, hard drives, chargers and other compatible devices
- Data transfer speeds up to 10 Gbps
- Capable of charging a connected device with up to 60W (5~20V/3A)
- Backward compatible with previous USB generations
USB-C Male Connector
- Fumble-free reversible plug ensures fast, easy connection every time
Premium Construction for Superior Signal Transfer
- Foil and braid shielding for error-free signal quality and EMI/RFI protection
- Molded nickel-plated connectors and gold-plated contacts
- Integral strain relief for long life
- Rugged PVC jacket
System Requirements
- Device with a USB-C port
- Device with a USB-A port
Package Includes
U428-003-G2 USB 3.2 Gen 2 (10 Gbps) Cable, USB-C to USB-A (M/M), 3 ft.
Specifications
OVERVIEW
| UPC Code | 037332197498 |
| Device Compatibility | Amazon Kindle; Chromebook; Computer; Laptop; Phone; Tablet |
| Technology | Thunderbolt; USB 3.x |
| Country/Region | Global |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | USB C (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
CHARGING
| Total Charging Watts | 60 |
| Charging Method | USB |
| Compatible Devices | Chromebook; Laptop; Smartphone; Tablet |
PHYSICAL
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 4.5MM |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.12 |
| Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| Relative Humidity | 10 to 85% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.2 Gen 2 (Up to 10 Gbps) |
| Data Transfer Rate | 10 Gbps |
STANDARDS & COMPLIANCE
| Product Certifications | ICES (Canada); NOM (Mexico) |
| Product Compliance | CE (Europe); REACH; RoHS; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images