Part Number: MTB3-DOCK-03INT
Turns your MacBook Pro or Windows laptop into a 10-port workstation capable of transmitting 8K video.
- Connects 2 displays at the same time for multitasking and increasing productivity via a Thunderbolt 3-enabled host
- Transmits 8K video (7680 x 4320) @ 30 Hz to a single display for professional users
- Can operate with Thunderbolt 3 or USB-C Multi-Function DisplayPort (MFDP) host
- Supports Thunderbolt 3 speeds up to 40 Gbps between compatible devices
- USB 3.2 Gen 2 data ports allow connection of flash drives and other peripherals
- 3-year limited warranty
Important Note
This Thunderbolt 3 docking station must be connected to a Thunderbolt 3-enabled laptop or computer using a Thunderbolt 3 cable to achieve maximum data transfer and video transmission specifications.
Features
System Requirements
- Source device with Thunderbolt 3 port that supports DisplayPort MST Mode or USB-C port that supports Multi-Function DisplayPort
- Display device with Thunderbolt 3 or DisplayPort input
Package Includes
- MTB3-DOCK-03INT Thunderbolt 3 Dock, Dual Display
- Thunderbolt 3 cable (M/M), 1.6 ft. (0.5 m)
- External power supply (Input: 100-240V, 50/60 Hz, 3.0A; Output: 20V 6A)
- (4) International plug adapters (North America, U.K., Australia, Europe)
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332273024 |
| Product Type | Docking Station |
| Technology | Cat5/5e; Cat6; Cat6a; DisplayPort; Stereo Audio; Thunderbolt; USB 3.x |
| Country/Region | Global |
| Host Connector | THUNDERBOLT 3 (Type-C MALE) |
VIDEO
| Video Input | THUNDERBOLT 3 (Type-C FEMALE) |
| Video Output | DISPLAYPORT (FEMALE); THUNDERBOLT 3 (Type-C FEMALE) |
| Number of Monitors Supported | 2 |
| Video Ports | DISPLAYPORT (FEMALE); THUNDERBOLT 3 (Type-C FEMALE) |
| Video Ports Details | Thunderbolt 3; DisplayPort 1.2a; DisplayPort 1.4 |
| Resolutions Supported | Thunderbolt 3 Host (with DisplayPort 1.4 Alt Mode): Thunderbolt 3: 8K 30Hz (7680 x 4320); DisplayPort: 8K 30Hz (7680 x 4320) (Individually) Thunderbolt 3: 8K 30Hz (7680 x 4320) + DisplayPort: 4K 30Hz (3840 x 2160) (Dual Output) USB-C MFDP Host (with DisplayPort 1.4 Alt Mode): Thunderbolt 3: No Video (USB 2.0 Data only); DisplayPort: 4K 60Hz (3840 x 2160) (Single Output Only) USB-C MFDP Host (with DisplayPort 1.2 Alt Mode): Thunderbolt 3: No Video (USB 2.0 Data only); DisplayPort: 4K 30Hz (3840 x 2160) (Single Output Only) |
| Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K); 5120x2880 (5K); 7680x4320 (8K) |
| Max Supported Video Resolution | 7680 x 4320 (When connected to TB3 Host); 4K 60 Hz (When connected to USB-C MFDP Host) |
| Extended Mode | Yes |
| Extended Mode Details | For Thunderbolt 3 Source: 1x DP (8K 30Hz) + 1x ThunderBolt 3 (4K 30Hz) via USB-C to C or USB-C to DP or USB-C to HDMI cable or adapter
For USB-C MFDP Source: 1x DP (4K 60Hz)
Note: If USB-C host supports DP 1.2 Alt Mode instead of DP 1.4 Alt Mode, the maximum resolution is 4K/30 Hz |
| Mirror Mode | Yes |
| Mirror Mode Details | For Thunderbolt 3 Source: 1x DP (8K 30Hz) + 1x ThunderBolt 3 (4K 30Hz) via USB-C to C or USB-C to DP or USB-C to HDMI cable or adapter
For USB-C MFDP Source: 1x DP (4K 60Hz)
Note: If USB-C host supports DP 1.2 Alt Mode instead of DP 1.4 Alt Mode, the maximum resolution is 4K/30 Hz |
| Max Supported Color Depth | 48-bit |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
| EDID Support | Yes |
| Signal Transmission | Unidirectional |
| DisplayPort Alt Mode | Yes |
AUDIO
| Audio Ports | 3.5MM (FEMALE) |
| Audio Ports Details |
|
DATA
| Data Ports | (2) THUNDERBOLT 3 (Type-C FEMALE); (2) USB A (FEMALE); USB C (FEMALE) |
| Data Ports Details | (2) USB-A - USB 3.2 Gen 2 (10 Gbps); (2) USB-C - ThunderBolt 3 (40 Gbps); (1) USB-C - USB 3.2 Gen 2 (10 Gbps) |
NETWORK
| Network Ports | RJ45 (FEMALE) |
STORAGE
| Card Slots | SD (FEMALE); MICRO SD (FEMALE) |
| Card Slots Details |
|
INPUT
| AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/7 Schuko; NEMA 5-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 2A |
| AC Power Adapter Output Specs (V / A) | 20V / 6A |
| AC Power Adapter Cord Length (ft.) | 3.94 |
| AC Power Adapter Cord Length (m) | 1.2 |
| Maximum Input Amps | 3 |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
BATTERY
| Battery Charging (5V/1.5A Port) | Yes |
POWER
| Power Source Type | AC Adapter with detachable power cord |
| AC Adapter | Input: 100-240V, 50/60 Hz, 2A; Output: 20V / 6A |
| DC Barrel Plug | OD: 4.5 x 0.6 x 10.5mm, Positive Pin, Negative Sleeve |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 60W |
CONNECTIONS
| Number of Ports | 10 |
| Ports | 1 |
| Ports Detail | Supports 10/100/1000 Mbps (Gigabit) Ethernet |
| Dock Connectors | DISPLAYPORT, 2X THUNDERBOLT 3, USB-C CHARGING, RJ45 LAN, MICRO SD, SD, 3.5MM, 2X USB-A, USB-C |
| Side A - Connector 1 | (2) THUNDERBOLT 3 (Type-C FEMALE) |
| Side A - Connector 2 | DISPLAYPORT (FEMALE) |
| Side A - Connector 3 | RJ45 (FEMALE) |
| Side A - Connector 4 | RJ45 (FEMALE) |
| Side A - Connector 5 | USB A (FEMALE) |
| Side B - Connector 1 | (2) USB A (FEMALE) |
| Side B - Connector 2 | USB C (FEMALE) |
| Side B - Connector 3 | 3.5MM (FEMALE) |
| Side B - Connector 4 | SD (FEMALE) |
| Side B - Connector 5 | MICRO SD (FEMALE) |
| Side B - Connector 6 | DISPLAYPORT (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | RJ45 Port = Green (x1, Power); Amber (x1, Data) |
CHARGING
| Number of Charging Ports | 5 |
| Total Charging Amps | 6 |
| Total Charging Watts | 120 |
| Charging Port Type | (2) THUNDERBOLT 3 (Type-C FEMALE); (2) USB A (FEMALE); USB C (FEMALE) |
| Charging Ports Details |
|
| Charging Ports / Amps | (1) 0.9A; (2) 1.5A; (2) 3A |
| Compatible Devices | Chromebook; Laptop; Portable Speaker; Smartphone; Tablet |
PHYSICAL
| Color | Black; Gray |
| Material of Construction | PC, ABS, Aluminum |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Outer Diameter (OD) | 4.4mm |
| Cable Length (ft.) | 1.64 |
| Cable Length (in.) | 19.69 |
| Total Number of Ports | 10 |
| Unit Dimensions (hwd / in.) | 0.670 x 3.150 x 5.790 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 3.3731 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Operating Humidity Range | 10% to 85% RH |
| Storage Humidity Range | 5% to 90% RH |
COMMUNICATIONS
| Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit) |
| EDID Compatible | Yes |
PORT EXPANSION
| Daisy-chainable or Cascadable | Supports Thunderbolt 3 daisy chain up to 6 levels with up to 15 Watts (5V/3A) |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 3 |
| USB Specification | USB 3.2 Gen 2 (Up to 10 Gbps) |
| Data Transfer Rate | 40 Gbps |
| MST Support | Yes |
| Ethernet Support | Yes |
| Full Duplex Support | Yes |
| Suspend Mode Support | No |
| Remote Wakeup Support | No |
| SD Card Specification | Micro SD; SD |
| Thunderbolt Specification | Thunderbolt 3 (up to 40Gbps short or active cables) |
| Displayport Specification | 1.4 |
| Driver Required | Yes |
| Recommended Category Cable | Cat5/Cat5e/Cat6 Cables |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| External Power Supply Certifications | CCC; CE; GS; TUV; WEEE; cUL |
| Product Certifications | EN 55032; ICES (Canada); NOM (Mexico); RCM (Australia & New Zealand) |
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
| N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) | |
| N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
| P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) | |
| P580-010 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) | |
| P580-015 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U420-003-G2-5A | USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
| U420-C03-G2-5A | USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Thunderbolt & Firewire
| Model Number | Description | |
|---|---|---|
| MTB3-01M-5A-AB | Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 1M (3.28 ft.), Black | |
| MTB3-02M-5A-AB | Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 2M (6.56 ft.), Black |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images