Part Number: U426-003
Connect a USB 3.0 Micro-B device, such as a smartphone or an external hard drive, to the USB Type-C™ (USB-C) port on your smartphone, tablet, Ultrabook or computer.
- Connects a USB Type-C (USB-C) device to any USB 3.0 Micro-B device
- Supports USB 3.1 Gen 1 data transfer speeds up to 5 Gbps
- Provides power output up to 3A
- Features reversible USB Type-C male plug on one end
- Works with USB 3.0 devices
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Data transfer speeds up to 5 Gbps—10 times faster than USB 2.0
- Power output up to 3A—perfect for fast charging of most mobile devices
- Uses same Micro-B male connector as USB 3.0 devices
- Fumble-free reversible plug ensures fast, easy connection every time
- Powerful enough for smartphones, tablets, computers and other larger platforms
- Gold-plated copper contacts and nickel-plated molded ends provide a lifetime of heavy use and superior conductivity
- Superior foil shielding offers reliable, error-free data communication
- Slim, sleek design tailored for emerging design trends toward smaller devices
System Requirements
- Device with USB Type-C (USB-C) port
- Device with a USB 3.0 Micro-B port
Package Includes
- U426-003 USB 3.1 Gen 1 (5 Gbps) Cable, USB Type-C (USB-C) to Micro-B (M/M), 3 ft.
Specifications
OVERVIEW
| UPC Code | 037332189271 |
| Technology | Thunderbolt; USB 3.x |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | USB 3.0 MICRO-B (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
PHYSICAL
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 4.5MM |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.13 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| Relative Humidity | 10% to 85%, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.1 Gen 1 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images