Part Number: DDR1732NBMTAA TAA
Aluminum desk clamp mounts your monitor and laptop at a comfortable height to free up valuable space on your desk or work area.
- Sturdy aluminum frame clamps securely to your desk for mounting your display
- Full-motion arms move smoothly to help you customize the ideal viewing angle
- Vented aluminum laptop tray helps keep your computer cool and prevent overheating
- VESA compliance ensures compatibility with 75 x 75 and 100 x 100 mounting patterns
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 5-year limited warranty
Features
Aluminum Desk Clamp Lifts Your Monitor and Laptop Above Your Work Surface
Recommended for home or office use, this VESA-compliant desktop clamp mounts a flat-screen monitor and a laptop above your desk, table or workstation, allowing you to free up valuable surface space. The clamp is compatible with flat surfaces up to 2.75 inches (7 centimeters) thick and supports a maximum weight of 12.2 pounds (5.5 kilograms). All hardware is included. Cable management brackets along the arms prevent excess cord clutter.
Swivel, Tilt and Rotate the Screen to Find the Most Comfortable Viewing Angles
The durable aluminum frame tolerates frequent adjustments to help you find the perfect viewing angle. The flex arm adjusts independently to optimize viewing angles, minimize glare and improve ergonomics. It fits most flat-panel monitors from 17 to 32 inches. Easy screen adjustment lets you quickly find just the right angle without interrupting your workday.
Set Your Laptop at a Height That Works for You
The aluminum laptop tray features clamps on either side to hold your computer securely in place. The tray surface is vented to help keep your laptop (up to 15 inches) cool and prevent overheating.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this monitor stand supports the following VESA mounting hole patterns: 75 x 75 and 100 x 100.
TAA-Compliant for GSA Schedule Purchases
The DDR1732NBMTAA is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Flat-screen monitors from 17 to 32 in.
- Laptops up to 15 in.
- Minimum weight capacity: 5.5 lb.; maximum 12.2 lb.
Package Includes
- DDR1732NBMTAA Single-Display Full-Motion Desktop Clamp
- Assembly hardware
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332279682 |
| Device Compatibility | Laptop; Monitor/HDTV |
PHYSICAL
| Color | Silver |
| Material of Construction | Steel |
| VESA Pattern (mm) | 75x75; 100x100 |
| Motion | Full |
| Mounting Location | Desk Clamp |
| Degrees of Motion | 180 Swivel; 360 Rotate |
| Laptop Display Size (in.) | 5 - 15 |
| Minimum Screen Size (in.) | 17 |
| Maximum Screen Size (in.) | 32 |
| Maximum Weight Capacity (lbs.) | 12.2 |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 6.57 x 13.20 x 25.60 |
| Shipping Weight (lbs.) | 24.20 |
| Unit Dimensions (hwd / in.) | 24.800 x 15.750 x 23.350 |
| Unit Weight (lbs.) | 20.240 |
FEATURES & SPECIFICATIONS
| Cord Management | Yes |
| Tools Necessary | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | REACH; RoHS3; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |