Part Number: U330-20M
Connects to any computer, device and/or cable with USB-A connectors to increase the length of a device cable with no decrease in signal or performance. Extends beyond the 10 ft. limit of conventional USB 3.0 cables.
- Daisy-chain 2 cables for max distance up to 130 ft.
- Supports data transfer rates up to 5 Gbps
- Built-in signal booster for peak performance
- Provides up to 360mA of power to connected device
- Backward compatible with previous USB generations
- 3-year limited warranty
Overview
The U330-20M USB 3.0 SuperSpeed Active Extension Repeater Cable (M/F) increases the length of a device cable up to 65 feet with no worry of signal loss. By daisy-chaining two cables while using external power, you can extend the length between USB devices up to 130 feet (39.6 meters).
Connect the male plug to a USB port on your computer or hub and the female end to a USB device cable. A built-in bus-powered signal booster ensures peak performance. Backward compatible with previous USB generations, this cable supports data transfer rates up to 5 Gbps.
The U330-20M works with all computers, devices and cables with USB-A connectors. It provides up to 360mA of power to a connected device (a 5V, 2A external power supply is required for power applications stronger than 360mA).
Premium foil and braid shielding delivers top-of-the-line signal quality and protection from EMI/RFI interference. Nickel-plated USB connectors with gold-plated copper contacts ensure excellent conductivity. Integral strain relief ensures the cable and connectors last a long time.
Features
- Increases length of device cable up to 20M (65.61-ft.)
- Daisy-chain 2 cables for maximum distance up to 130-ft. (39.62 m) (while using an external 5V, 2A power supply)
- Supports data transfer rates up to 5 Gbps
- Built-in bus-powered signal booster for peak performance
- Provides up to 360mA of power to connected device
- Backward compatible with previous USB generations
Premium Construction for Superior Signal Transfer
- Premium foil and braid shielding protects against EMI/RFI
- Nickel-plated connectors with gold-plated copper contacts ensure excellent conductivity
- Works with all computers, devices and cables with USB-A connectors
- 5V, 2A external power supply required for power applications stronger than 360mA
System Requirements
- USB 3.0 computer port and USB 3.0 device required to meet USB 3.0 speeds
- 5V, 2A power supply with 3.5 x 1.35 mm DC jack required for power applications above 360mA. Output plug requires positive tip and negative sleeve.
Package Includes
- U330-20M USB 3.0 SuperSpeed Active Extension Repeater Cable (M/F), 20 m
Specifications
OVERVIEW
| UPC Code | 037332199713 |
CONNECTIONS
| Side A - Connector 1 | USB 3.0 A (MALE) |
| Side B - Connector 1 | USB 3.0 A (FEMALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 65.6 |
| Shipping Dimensions (hwd / in.) | 0.50 x 14.00 x 17.00 |
| Shipping Weight (lbs.) | 3.00 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Product Images