Part Number: MR1612D1 TAA
Raises your monitor up to 4.7 inches above your workstation’s surface to help ease eye and neck strain and free up valuable space. Ideal for laptops, monitors or printers.
- Storage drawer holds office supplies and maximizes desk space
- Extra-large 15.5 x 11.25 in. platform securely holds riser in place
- Rubber rings prevent unit from sliding on smooth surfaces
- Supports up to 40 lb.
- Assembles in seconds
- 5-year limited warranty
Overview
Features
- Raises monitor 2.5 or 4.7 in. above desk surface to free up valuable work space
- Helps ease strain on eyes and neck by placing monitor at a comfortable height
- For home or office
Convenient Storage Drawer
- Provides easy access to coins, paper clips, pins, staples and other office supplies
Durable Construction
- Extra-large 15.5 x 11.25 in. plastic platform supports up to 40 lb.
- Rubber rings secure riser in place on smooth surfaces
- Assembles easily in seconds
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
| UPC Code | 037332201560 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Plastic |
| Mounting Location | Desktop |
| Maximum Weight Capacity (lbs.) | 40 |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 2.60 x 11.90 x 16.10 |
| Shipping Weight (lbs.) | 3.10 |
| Unit Dimensions (hwd / in.) | 4.720 x 15.750 x 11.610 |
| Unit Weight (lbs.) | 2.65 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | No |
STANDARDS & COMPLIANCE
| Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images