Part Number: TLM210CAM
Features 6 USB charging ports, 2 AC outlets and 2 wireless pads for keeping laptops, smartphones and other devices ready for use.
- 5V USB-A ports (2x 2.4A, 2x 2.1A) provide charging power for smartphones and tablets
- USB-C Quick Charge port provides up to 60W of charging power to compatible devices
- Dual 10W wireless charging areas avoid cable clutter when charging smartphones
- 1000 joules protect your valuable electronics against dangerous surges and spikes
- Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $50,000 Ultimate Lifetime Insurance
Features
Flexible USB Charging Station Powers and Charges Up to 10 Devices at the Same Time
At home or in the office, this desktop charging station provides enough power and ports to keep your devices at high capacity. No more peering behind furniture to find an available outlet or unplugging one device to charge another. This metal charging station is ideal for homes with busy families, dorm rooms, conference rooms and offices with multiple mobile devices. It powers and charges up to 10 devices at the same time, including smartphones, tablets, laptops and e-readers. It doesn’t require a computer, so you can take it anywhere AC power is available.
Provides Plenty of Power to Keep Your Devices at Capacity
Two USB-A ports provide a maximum of 5V 2.4A (12W) of power and two more USB-A ports provide up to 5A 2.1A (10.5W), enough for fast-charging most smartphones and tablets. Two USB-C Quick Charge ports provide up to 60W for battery-intensive devices like the MacBook Pro or Chromebook Pixel.
NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your computer, printer, wireless router, desk lamp or other home/office electronics into two NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. A surge protection rating of 1000 joules defends your valuable electronic components. EMI/RFI filtering helps your connected equipment perform better and last longer.
Wireless Charging Pads Deliver Power to Phones
Who wants to mess with tangled cables when you just want to charge your smartphone? Two 10W charging areas make the process easier by charging wirelessly. Just place your phones against the charging surfaces for convenient charging.
Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Environment
The Safe-IT™ charging station features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.
Bold Triangle Desktop Design Gives You Plenty of Options for Placement and Use
The TLM210CAM offers one NEMA 5-15R outlet, one USB-C port and two USB-A ports on each side, making it ideal for shared workspaces, such as conference room tables. The 10-foot braided power cord with NEMA 5-15P plug connects to any standard AC wall outlet.
Specifications
OVERVIEW
| UPC Code | 037332271877 |
| Product Type | Surge Protector |
| Charging Form Factor | Charging Hub |
| Device Compatibility | Amazon Kindle; Laptop; Phone; Tablet |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Input Cord Gauge (AWG) | 14 |
| Maximum Surge Amps | 1000 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Details | SJT |
| Input Cord Length (ft.) | 10 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 60 Hz |
| Output (Watts) | 1164 |
| Output Receptacles | (2) 5-15R |
| Circuit Breaker (amps) | 12 |
CHARGING
| Number of Charging Ports | 6 |
| Charging Method | USB |
| Charging Port Type | (4) USB A (FEMALE); (2) USB C (FEMALE) |
| Charging Ports / Amps | (2) 2.1A; (2) 2.4A; (3) 3.1A |
| Overcharge Protection | Yes |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 1000 |
| AC Suppression Response Time | < 1ns |
| Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
| UL1449 Let Through Rating | 300,300,300 |
| EMI / RFI Filtering | 41.09dB |
| Immunity | Conforms to IEE 587/ANSI C62.41 |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | No |
PHYSICAL
| Material of Construction | Steel |
| Power Cord Color | Black and White Braided Cord |
| Housing Color | Black |
| Mounting Holes or Slots | Yes |
| Receptacle Color | Black |
| Shipping Dimensions (hwd / in.) | 7.87 x 17.13 x 7.48 |
| Shipping Weight (lbs.) | 7.61 |
| Unit Dimensions (hwd / in.) | 4.290 x 14.790 x 4.850 |
| Unit Weight (lbs.) | 1.8 |
FEATURES & SPECIFICATIONS
| Antimicrobial | Yes |
| Angled Plug | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1 |
| Product Compliance | FCC Part 15 Class B (USA); RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $50,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Product Videos
- 5 Questions to ask before buying a surge protector
https://tripplite.eaton.com/video/5-questions-to-ask-before-buying-a-surge-protector/998257
Product Images