Part Number: DDR1730TAL
Aluminum desk clamp mounts your 17 to 30 in. monitors at a comfortable height to free up valuable space on your desk or work area.
- Sturdy aluminum frame clamps securely to your desk for mounting displays
- Also includes grommet hardware as another option to mount to your desk
- -90° to +90° tilt, -90° to +90° swivel and 90° rotation help you find the perfect angle
- Base includes a USB 3.0 port and dual 3.5 mm audio ports for connecting peripherals
- Durable aluminum flex spring arms blend into any decor and support up to 15.4 lb. each
- 5-year limited warranty
Features
Rugged Aluminum Desk Clamp Lifts Your Monitors Above Your Work Area’s Surface
This VESA-compliant desktop clamp or grommet mounts three flat-screen displays above your desk, table or workstation, allowing you to free up valuable surface space. Recommended for home or office use, the DDR1730TAL fits most flat-panel monitors from 17 to 30 inches. The durable aluminum frame tolerates frequent adjustments, and the two swiveling aluminum arms support up to 15.4 pounds apiece. Instead of clamping the unit to your desktop, you may install it using the included grommet. All hardware is included. Cable management brackets along the arms prevent excess cord clutter.
Swivel, Tilt and Rotate the Screens to Find the Most Comfortable Viewing Angles
The flex gas-spring arms adjust independently to optimize viewing angles, minimize glare and improve ergonomics. To minimize screen glare, reduce eye fatigue and increase viewing comfort, the mount features -90° to +90° tilt, -90° to +90° swivel and 90° rotation for positioning your screens. Easy screen adjustment lets you quickly find just the right angles without interrupting your workday.
Connect Your Favorite Devices to Help You Get Through the Workday
The base of the DDR1730TAL features a USB 3.0 port for connecting a smartphone, tablet or other USB device. Two 3.5 mm audio jacks allow connection of a microphone and speakers.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this monitor stand supports the following VESA mounting hole patterns: 75 x 75 and 100 x 100.
System Requirements
Flat-screen monitors from 17 to 30 in.
Package Includes
- DDR1730TAL Triple-Display Gas-Spring Flex-Arm Desktop Clamp or Grommet
- Mounting hardware for clamp and grommet
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332262516 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Silver |
| Material of Construction | Aluminum |
| VESA Pattern (mm) | 75x75; 100x100 |
| Motion | Full |
| Mounting Location | Desk Clamp; Grommet |
| Degrees of Motion | -90/+90 for Tilt, Swivel and Rotate |
| Minimum Screen Size (in.) | 17 |
| Maximum Screen Size (in.) | 30 |
| Maximum Weight Capacity (lbs.) | 15.4 |
| Number of Displays | 3 |
| Shipping Dimensions (hwd / in.) | 21.30 x 6.26 x 15.90 |
| Shipping Weight (lbs.) | 23.30 |
| Unit Dimensions (hwd / in.) | 29.000 x 59.800 x 7.600 |
| Unit Weight (lbs.) | 20.7 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | Yes |
| Tools Necessary | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; RoHS3; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Images