Part Number: DDR1732DAL
Aluminum desk clamp mounts most 13- to 34-inch monitors at a comfortable height to free up valuable space on your desk or work area.
- Sturdy aluminum frame clamps securely to your desk for mounting twin displays
- Also includes grommet hardware as another oprion to mount to your desk
- -90° to +90° tilt, -90° to +90° swivel and 90° rotation help you find the perfect angle
- Base includes a USB 3.0 port and dual 3.5 mm audio ports for connecting peripherals
- Durable aluminum flex arms blend into any decor and support up to 19.8 lb. each
- VESA compliance ensures compatibility with 75 x 75 and 100 x 100 mounting patterns
- 5-year limited warranty
Features
Rugged Aluminum Desk Clamp Lifts Your Monitors Above Your Work Area’s Surface
This VESA-compliant desktop clamp omounts two flat- or curved-screen displays above your desk, table or workstation, allowing you to free up valuable surface space. Recommended for home or office use, the DDR1732DAL will fit most flat- and curved-panel monitors from 13 to 34 inches. The durable aluminum frame tolerates frequent adjustments, and the two swiveling aluminum arms support up to 19.8 pounds (8.9 kg) apiece. Instead of clamping the unit to your desktop, you may install it using the included grommet. All hardware is included.
Swivel, Tilt and Rotate the Dual Screens to Find the Most Comfortable Viewing Angles
The premium gas arm adjust independently to optimize viewing angles, minimize glare and improve ergonomics. To minimize screen glare, reduce eye fatigue and increase viewing comfort, the mount features -90° to +90° tilt, -90° to +90° swivel and 90° rotation for positioning your screens. Easy screen adjustment lets you quickly find just the right angles without interrupting your workday.
Connect Your Favorite Devices to Help You Get Through the Workday
The base of the DDR1732DAL features a USB 3.0 port for connecting a smartphone or other USB device. Two 3.5 mm audio jacks allow connection of a microphone and speakers.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this monitor stand supports the following VESA mounting hole patterns: 75 x 75 and 100 x 100.
System Requirements
Flat- and curved-screen monitors from 13 to 34 in.
Package Includes
- DDR1732DAL Dual-Display Flex-Arm Desktop Clamp
- Mounting hardware for clamp or grommet
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332262509 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Silver |
| Material of Construction | Aluminum |
| VESA Pattern (mm) | 75x75; 100x100 |
| Motion | Full |
| Mounting Location | Desk Clamp; Grommet |
| Degrees of Motion | -90/+90 for Tilt, Swivel and Rotate |
| Minimum Screen Size (in.) | 13 |
| Maximum Screen Size (in.) | 34 |
| Maximum Weight Capacity (lbs.) | 19.8 |
| Number of Displays | 2 |
| Shipping Dimensions (hwd / in.) | 17.60 x 11.80 x 6.50 |
| Shipping Weight (lbs.) | 16.00 |
| Unit Dimensions (hwd / in.) | 12.800 x 22.100 x 4.900 |
| Unit Weight (lbs.) | 19.8 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | Yes |
| Tools Necessary | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; RoHS3; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Images