Part Number: SMART2200NET
- 2.2kVA / 2200VA line interactive, extended-run tower UPS
- 120V output, Corrects brownouts and overvoltages from 87V to 140V
- 3 DB9 communication ports (1 RS232 / 2 contact-closure)
- Front panel status LEDs with load and battery capacity display
- 2 independently switchable output load banks
- NEMA 5-15P input, 6 NEMA 5-15R outlets
- 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
- $250,000 Ultimate Lifetime Insurance
Overview
SMART2200NET intelligent line-interactive large tower UPS system protects servers, networking accessories and telecommunications equipment from blackouts, voltage fluctuations and transient surges. Large internal batteries offer 27 minutes half-load runtime and 11 minutes fully loaded. Runtime is expandable with optional BP24V28-2U (limit 1) and BP24V70-3U external battery packs. 2200VA/1700W power handling capability supports a variety of networking, telecom and other sensitive electronic applications. Includes six protected outlets. Supports remote monitoring of UPS and site power conditions via built-in RS-232 enabled monitoring port, plus standard UPS monitoring via two built-in contact closure ports. PowerAlert® UPS monitoring and unattended shutdown software is available via free download. Built-in audible alarm and front-panel LEDs indicate line power, battery power, battery charge level, load level, plus voltage regulation status. Network-grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges.
Features
- SMART 2200NET line interactive UPS offers battery derived AC output during power outages, voltage regulation during brownouts and overvoltages, plus network-grade AC surge suppression
- 2200VA/1700 watt power handling capability supports a variety of networking, telecom and other sensitive electronic devices
- Large internal batteries offer runtimes of 27 minutes at half load (1100VA/850 watts) and 11 minutes at full load (2200VA/1700 watts)
- Runtime is further expandable with optional external BP24V28-2U (limit 1) and BP24V70-3U (multi-pack compatible) battery packs
- Intelligent battery management system extends battery life
- Automatic Voltage Regulation (AVR) circuits maintain 120V nominal output over an input voltage range of 87-140V
- Includes 6 fully protected NEMA 5-15R outlets with 2 single outlet load banks that can be individually powered off and back on again via software interface
- DB9 ports enable data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Offers simultaneous monitoring of up to 3 directly connected devices through included DB9 contact closure and RS-232 enabled interfaces
- In addition to the contact closure monitoring of on battery, low battery and power restored messaging, built-in RS-232 interface supports messaging of UPS and line power status, including AC line voltage, DC battery voltage and remaining battery capacity
- Supports activate self-test and UPS output power control for delayed or immediate reboot of connected equipment
- Diagnostic LEDs (indicate 17 performance conditions)
Specifications
OVERVIEW
| UPC Code | 037332032041 |
| UPS Type | Line-Interactive |
INPUT
| Input Phase | Single-Phase |
| Rated input current (Maximum Load) | 15A |
| Nominal Input Voltage(s) Supported | 120V AC |
| UPS Input Connection Type | 5-15P |
| Input Circuit Breakers | 20A |
| UPS Input Cord Length (ft.) | 8 |
| Recommended Electrical Service | 20A 120V |
| Maximum Input Amps | 15 |
| Input Cord Length (ft.) | 8 |
OUTPUT
| Output Capacity (VA) | 2200 |
| Output Capacity (kVA) | 2.2 |
| Output Capacity (Watts) | 1700 |
| Output Capacity (kW) | 1.7 |
| Output Capacity Details | Output is reduced to 1200W maximum with 1-2 external battery packs and 800W maximum with 3 or more external battery packs |
| Power Factor | 0.8 |
| Nominal Voltage Details | 120v nominal output in battery mode |
| Frequency Compatibility | 60 Hz |
| Output Voltage Regulation (Line Mode) | -13% / +5% |
| Output Voltage Regulation (Battery Mode) | +/- 5% |
| Load Management Receptacles | Two switchable single outlet 5-15R load banks |
| Output AC Waveform (AC Mode) | Sine wave |
| Output AC Waveform (Battery Mode) | PWM sine wave |
| Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
| Output Receptacles | (6) 5-15R |
| Individually Controllable Load Banks | Yes |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| Runtime Full Load (min.) | 11 min. (1700W) |
| Runtime Half Load (min.) | 27 min. (850W) |
| Expandable Runtime | Yes |
| External Battery Pack Compatibility | BP24V28-2U (limit 1); BP24V70-3U (multi-pack compatible) |
| DC System Voltage (VDC) | 24 |
| Battery Recharge Rate (Included Batteries) | Less than 9 hours from 10% to 90% (typical, full load discharge) |
VOLTAGE REGULATION
| Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 87 to 140 |
| Overvoltage Correction | Input voltages between 127 and 140 are reduced by 12% |
| Undervoltage Correction | Input voltages between 95 and 105 are boosted by 10% |
| Severe Undervoltage Correction | Input voltages between 87 and 94 are boosted by 22% |
USER INTERFACE, ALERTS & CONTROLS
| Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; set of 4 rear-panel switches control system enable and contact closure port inverter shutoff commands |
| Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
| Audible Alarm | Audible alarm indicates power-failure and low-battery conditions |
| LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
SURGE / NOISE SUPPRESSION
| EMI / RFI AC Noise Suppression | Yes |
| AC Suppression Joule Rating | 720 |
| AC Suppression Response Time | Instantaneous |
PHYSICAL
| Primary Form Factor | Tower |
| Rack Height | 0U |
| Primary UPS Depth (mm) | 318 |
| Primary UPS Height (mm) | 432 |
| Primary UPS Width (mm) | 229 |
| Shipping Dimensions (hwd / in.) | 13.75 x 16.50 x 22.50 |
| Shipping Weight (lbs.) | 82.16 |
| UPS Housing Material | Polycarbonate |
| UPS Power Module Dimensions (hwd, in.) | 17 x 9 x 12.5 |
| UPS Power Module Weight (kg) | 36.29 |
| UPS Power Module Weight (lbs.) | 80 |
| Unit Dimensions (hwd / in.) | 17.000 x 9.000 x 12.500 |
| Unit Weight (lbs.) | 80.0000 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-95% non-condensing |
| AC Mode BTU / Hr. (Full Load) | 59 |
| AC Mode Efficiency Rating (100% Load) | 99% |
| Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 867 |
COMMUNICATIONS
| Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions; contact closure communications via two additional DB9 ports (3 total) |
| PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
| Communications Cable | 3 DB9 cables included |
| Network Management Card Description | Network management not supported |
| Communications Interface | Contact closure; DB9 Serial |
LINE / BATTERY TRANSFER
| Transfer Time | 2-4 milliseconds |
| Low Voltage Transfer to Battery Power (Setpoint) | 87 |
| High Voltage Transfer to Battery Power (Setpoint) | 140 |
FEATURES & SPECIFICATIONS
| Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
| High Availability UPS Features | Surge/noise protection |
APPLICATIONS
| UPS Applications | Large Network |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
| Product Compliance | ENERGY STAR Qualified; RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty. |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Battery Packs
| Model Number | Description | |
|---|---|---|
| BP24V70-3U | External 24V 3U Rack/Tower Battery Pack for Select UPS Systems (BP24V70-3U), TAA |
Power Distribution Units (PDUs)
| Model Number | Description | |
|---|---|---|
| PDU1215 | 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount | |
| PDUB151U | 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall | |
| PDUMH15 | 1.4kW Single-Phase Local Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount | |
| PDUMH15AT | 1.4kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA | |
| PDUMH15ATNET | 1.4kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA | |
| PDUMNH15 | 1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA |
Power Cords and Adapters
| Model Number | Description | |
|---|---|---|
| P007-002 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black | |
| P007-006 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black | |
| P007-010 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black | |
| P010-012 | Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft. (3.66 m), Black |
Documents & Downloads
Documentation
Useful Web Pages
Product Images