Part Number: DMC1342S
- Ideal for rolling your flat-panel TV through classrooms, trade shows, offices and lobbies
- Raise and lower the height of the display from 29.5 to 48.9 in. for comfortable viewing
- Rolling TV stand offers -3° to +3° swivel and 30° tilt to help you find the perfect angle
- Durable steel construction blends into any room décor and supports up to 44 lbs (19.9 kgs)
- 5-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332248855 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Aluminum, Steel |
| VESA Pattern (mm) | 100x100; 200x100; 200x200; 75x75 |
| Motion | Tilt |
| Mounting Location | Floor |
| Degrees of Motion | 0° to +10° |
| Minimum Screen Size (in.) | 13 |
| Maximum Screen Size (in.) | 42 |
| Maximum Weight Capacity (lbs.) | 44 |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 32.70 x 7.30 x 3.50 |
| Shipping Weight (lbs.) | 14.60 |
| Unit Dimensions (hwd / in.) | 48.800 x 19.800 x 17.900 |
| Unit Weight (lbs.) | 13.9 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | Yes |
| Pre-Installed Casters | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images