Part Number: DMCS3270XP
- Fits most flat or curved panel displays from 32 to 70 in.
- Designed for portrait or landscape mounting
- Height adjusts from 47 to 81.5 in.
- Locking 3 in. swivel casters for easy movement
- Supports up to 150 lbs (68 kgs) Laptop shelf holds up to 11 lbs (4.9 kgs)
- 5-year limited warranty
Overview
Features
- Mobile mount for flat/curved-panel TVs, monitors and other displays
- Recommended for classrooms, lecture halls, offices, auditoriums and conference rooms
- Fits most displays from 32 to 70 in.
- Height adjusts from 47 to 81.5 in.
- Rotates for viewing in portrait or landscape modes
- 3 in. swivel casters move smoothly through doorways and over thresholds
- All casters lock to hold stand securely in position while at rest
- Made from aluminum and steel
- Upper shelf holds projectors, webcams and laptops
- Lower shelf holds A/V components, such as Blu-ray player
- Supports up to 150 lbs (68 kgs) Laptop shelf holds up to 11 lbs (4.9 kgs)
- Supports the following VESA mounting hole patterns: 200 x 200, 200 x 300, 200 x 400, 300 x 200, 300 x 300, 300 x 400, 400 x 200, 400 x 300, 400 x 400, 500 x 200, 500 x 300, 500 x 400, 600 x 300 and 600 x 400
Package Includes
- Middle base
- Left leg
- Right leg
- Left cover
- Right cover
- Support plate
- Universal plate
- (2) Plastic covers
- (2) Adapter brackets
- Column
- Plastic handle
- Top cover
- Connecting plate
- Camera shelf
- DVD shelf
- (8) Washers
- (4) M5 x 14 screws
- (4) M6 x 14 screws
- (4) M8 x 20 screws
- (4) M6 x 30 screws
- (4) M8 x 30 screws
- (4) M8 x 50 screws
- (8) M6 x 16 screws
- (3) M6 x 25 screws
- (7) M4 x 6 screws
- (2) M6 x 14 screws
- (6) M6 x 8 screws
- (4) M8 x 25 screws
- (2) M5 x 8 screws
- (8) Small spacers
- (8) Big spacers
- Allen wrench
- Wrench
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332203328 |
| Device Compatibility | Monitor/HDTV; Projector |
PHYSICAL
| Color | Black; Silver |
| Material of Construction | Aluminum, Steel |
| VESA Pattern (mm) | 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400 |
| Motion | Full |
| Mounting Location | Floor |
| Degrees of Motion | 360° Rotate |
| Minimum Screen Size (in.) | 32 |
| Maximum Screen Size (in.) | 70 |
| Maximum Weight Capacity (lbs.) | 150 |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 9.65 x 20.87 x 44.72 |
| Shipping Weight (lbs.) | 59.00 |
| Unit Dimensions (hwd / in.) | 81.500 x 32.600 x 27.600 |
| Unit Weight (lbs.) | 46.2 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | Yes |
| Pre-Installed Casters | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.
Accessories
Surge Protectors
| Model Number | Description | |
|---|---|---|
| TLP310USBC | Protect It! 3-Outlet Surge Protector with Desk Clamp, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing | |
| TLP310USBS | Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing | |
| TLP606DMUSB | Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
| P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
| P569-015-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. |
Accessories
| Model Number | Description | |
|---|---|---|
| DMCCASTER | Locking Caster Kit for Rolling TV/Monitor Carts - Heavy Duty, Swivel, 4 in. Diameter, 4 Casters |
Documents & Downloads
Documentation
Design Resources
Product Literature
- Display Mount Brochure (English)
- Rolling TV Carts for Flat Panel Displays Product Announcement Flyer (English)
- Rolling TV/Monitor Carts Product Announcemt Flyer (English)
- Thermal Cameras on Mounts Flyer (English)
- Eaton Tripp Lite Series Display Mount Solutions - EMEA
- Products for the Classroom (Education Flyer)
Case Studies
Useful Web Pages
Product Videos
- Rolling TV Carts
https://tripplite.eaton.com/video/rolling-tv-carts/768450 - How to Assemble the DMCS3270XP Mobile Flat-Panel Monitor Stand
https://tripplite.eaton.com/video/how-to-assemble-the-dmcs3270xp-mobile-flat-panel-monitor-stand/765520
Product Images