Part Number: DDR1527SDC
VESA-compliant unit for mounting 2 flat-panel displays above your desk, table or workstation’s surface to free up valuable space. One-touch adjustment for customizing the displays’ viewing angles for comfortable viewing.
- Functions as either a desktop stand or clamp-on mount
- Fits most flat-panel displays from 15 to 27 in.
- One-touch adjustment for easy viewing from multiple angles
- -20° to +20° tilt, 20° swivel and 360° rotation capability
- Supports displays up to 18 lbs (8.2 kgs) each
- 5-year limited warranty
Overview
The VESA-compliant DDR1527SDC Dual Vertical Flat-Screen Desk Stand/Clamp Mount frees up valuable space on your desk, table or workstation by allowing you to mount two flat-panel displays on a vertical pole. Ideal for home or office, the DDR1527SDC fits most flat-panel displays from 15 to 27 inches. You can use it as a desktop stand or clamp it to a flat surface up to three inches thick.
One-touch adjustment lets you optimize viewing angles and improve ergonomics as you switch tasks during the day. Adjust the dual mounting plates independently for angle and height to give you maximum flexibility in positioning your displays to fit your environment and comfort level. A 20° swivel and -20° to +20° tilt capability minimizes glare and provides comfortable viewing from multiple angles. A 360° rotation lets you view your displays in portrait and landscape orientations.
Each mounting plate supports flat-panel displays up to 18 lbs (8.2 kgs). The durable all-metal frame with scratch-resistant powder-coated finish tolerates frequent handling and blends with any décor. Included cable clamps organize cables and secure them to the vertical pole to prevent clutter. Mounting hardware is included. Conforms to VESA-compliant displays with hole patterns of 75 x 75 mm and 100 x 100 mm.
Features
- Functions as either a desktop stand or clamp-on mount - both mounting options included
- Mounts 2 flat-panel displays from 15 to 27 in. on a vertical pole
- Dual mounting plates adjust independently for angle and height
- Ideal for home and office use
- Clamps to flat surface up to 3 in. thick
- 20° swivel and -20° to +20° tilt capability provide comfortable viewing from multiple angles
- Full 360° rotation in both portrait and landscape orientations
- Each mounting plate supports displays up to 18 lbs (8.2 kgs)
- Scratch-resistant powder-coated finish blends with any décor
- Mounting hardware included
- Cable clamps organize cables and reduce clutter
- Conforms to VESA-compliant universal mounting hole patterns
Specifications
OVERVIEW
| UPC Code | 037332190574 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| VESA Pattern (mm) | 75x75; 100x100 |
| Motion | Full |
| Mounting Location | Desktop; Desk Clamp |
| Degrees of Motion | -20/+20 Tilt; 20 Swivel; 360 Rotate |
| Minimum Screen Size (in.) | 15 |
| Maximum Screen Size (in.) | 27 |
| Maximum Weight Capacity (lbs.) | 18 |
| Number of Displays | 2 |
| Shipping Dimensions (hwd / in.) | 13.80 x 13.00 x 5.40 |
| Shipping Weight (lbs.) | 14.25 |
| Unit Dimensions (hwd / in.) | 23.600 x 17.700 x 10.900 |
| Unit Weight (lbs.) | 15.80 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | Yes |
| Tools Necessary | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; RoHS3; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images