Part Number: DDR1727DC
- Low-profile monitor arm attaches to your desktop with either clamp or grommet mount - .4 to 1" for clamp and .4 to 1.6" for grommet
- One-touch adjustment lets you view 2 monitors at a comfortable height
- Offers -10° to +10° tilt, 10° swivel and 180° rotation to help you find the perfect angle
- Durable steel construction blends into any décor and supports up to 15.4 lbs (6.9 kgs) per screen
- Display cables attach to slim mount to reduce clutter and keep cords organized
- 5-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332248909 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| VESA Pattern (mm) | 100x100; 75x75 |
| Motion | Swivel; Tilt |
| Mounting Location | Desk Clamp; Grommet |
| Degrees of Motion | -10/+10 Tilt and Swivel; 360 Rotate |
| Minimum Screen Size (in.) | 17 |
| Maximum Screen Size (in.) | 27 |
| Maximum Weight Capacity (lbs.) | 15.4 |
| Number of Displays | 2 |
| Shipping Dimensions (hwd / in.) | 29.30 x 5.70 x 3.50 |
| Unit Dimensions (hwd / in.) | 28.200 x 5.900 x 20.900 |
| Unit Weight (lbs.) | 7.6 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | Yes |
| Tools Necessary | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; RoHS3; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Useful Web Pages
Product Images