Part Number: DMCS3770SG75
Height-adjustable mobile cart with upscale, professional look lets you smoothly roll your 37 to 70 in. display from one room to another.
- Ideal for rolling your TV or whiteboard into offices, classrooms and conference rooms
- Durable aluminum/steel frame blends into any room decor and supports up to 175 lbs. (79.3 kgs)
- Height adjusts from 65.7 to 84.6 in. to help you find your audience's ideal viewing angle
- Locking 3 in. swivel casters enable smooth rolling and lock to secure the cart at rest
- Elegant glass shelf accommodates laptops, webcams, Blu-ray players, etc. up to 11 lbs. (4.9 kgs)
- 5-year limited warranty
Features
Move Your Monitor, TV or Interactive Whiteboard Wherever Your Audience Is
This rugged rolling TV stand combines a height-adjustable display mount with the convenience of a mobile cart. Mount your curved- or flat-panel television, digital whiteboard or touchscreen monitor to the all-metal unit, and then roll it safely and smoothly from room to room.
Exquisitely Designed in a Sleek, Modern Style
The durable DMCS3770SG75 is constructed from heavy-duty steel and aluminum with an upscale black glass shelf and base. It helps you deliver your message in corporate settings, open-plan offices, modern waiting rooms and medical facilities.
Comes Ready to Roll Wherever You Need to Go
Three-inch swivel casters allow you to roll the DMCS3770SG75 into any office, conference room, huddle space or classroom best suited for cost-efficient resource sharing. Ease of movement allows collaborative workflow to happen in any location and maximizes usage to increase engagement, creativity and productivity. The casters lock into place to keep the stand securely in position while at rest.
Raise and Lower the Screen to Find the Most Comfortable Viewing Angle
The height-adjustable TV floor stand fits most displays, whiteboards and monitors from 37 to 70 inches. Its durable frame withstands the stress of repeated adjustments and supports up to 175 pounds (79.3 kgs.) You can raise or lower the height of the display from 65.7 to 84.6 inches above the floor. You can also rotate the screen to view the image in either landscape or portrait mode.
Conveniently Place Peripherals and Manage Cables
The durable black glass shelf and base hold audio/video and other components, such as laptops, projectors, webcams and Blu-ray players. Cables can be routed along the column to keep them hidden and avoid excessive clutter.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports the following VESA mounting hole patterns: 100 x 100, 200 x 100, 300 x 100, 400 x 100, 200 x 200, 300 x 200, 300 x 300, 400 x 200, 400 x 300, 400 x 400 and 600 x 400.
System Requirements
- Television, monitor, digital whiteboard or interactive display from 37 to 70 in.
- Supports the following VESA patterns: 100 x 100, 200 x 100, 300 x 100, 400 x 100, 200 x 200, 300 x 200, 300 x 300, 400 x 200, 400 x 300, 400 x 400 and 600 x 400
Package Includes
- DMCS3770SG75 Premier Rolling TV Cart
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332275486 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black; Silver |
| Material of Construction | Aluminum, Steel |
| VESA Pattern (mm) | 100x100; 200x100; 200x200; 300x200; 300x300; 400x200; 400x300; 600x400 |
| Motion | Fixed |
| Mounting Location | Floor |
| Degrees of Motion | -45° to +45° |
| Minimum Screen Size (in.) | 37 |
| Maximum Screen Size (in.) | 70 |
| Maximum Weight Capacity (lbs.) | 175 |
| Number of Displays | 1 |
| Shipping Weight (lbs.) | 56.90 |
| Unit Dimensions (hwd / in.) | 84.600 x 31.500 x 19.000 |
| Unit Weight (lbs.) | 49.7 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | Yes |
| Pre-Installed Casters | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Product Images