Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Installs level with your desktop surface to charge and power multiple devices simultaneously.

  • Installs flush with your tabletop surface to save space and offer easy access
  • 2 NEMA 5-15R outlets distribute AC power to connected home/office equipment
  • 2 USB-A ports share 4.5A for fast charging of phones and other mobile devices
  • HDMI, USB-B, RJ11, RJ45 and 2 USB-A data ports connect a wide range of devices
  • Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew

Features

Fits into Your Desktop Surface for Reliable Power and Charging
This Power It!® dock is designed for installation in your workspace’s level surface, where its ports are within a convenient arm’s reach. When not being used to power or charge devices or connect to a telephone or Ethernet network, you can close the flip-top cover flush against the tabletop to save valuable space. To connect devices, simply pop up the secure cover. This In-Desk Power and Charging Dock is ideal for home and office workstations with limited desk space.

A Variety of Ports and Outlets Accept a Wide Range of Electronic Devices
Two NEMA 5-15R outlets and two USB-A ports (4.5A combined) are available for powering and charging your laptop, tablet, smartphone or other devices. The PS222DATAM also features two USB-A data ports for transferring images, documents and other files, as well as ports for connecting HDMI, USB-B, telephone and Ethernet devices. The 10-foot (3-meter) input cord connects to a compatible AC wall outlet.

Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Environment
The PS222DATAM features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.

Package Includes

  • PS222DATAM 2-Outlet In-Desk Power and Charging Dock
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332271891
Device CompatibilityAmazon Kindle; Laptop; Phone; Tablet
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)10
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1440
Output Receptacles(2) 5-15R
Circuit Breaker (amps)15
Transformer AccommodationNo
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side A - Connector 2(2) USB B (FEMALE)
Side A - Connector 3HDMI (FEMALE)
Side A - Connector 4RJ11 (FEMALE)
Side A - Connector 5RJ45 (FEMALE)
Side B - Connector 1(2) NEMA 5-15R
Side B - Connector 2(4) USB A (FEMALE)
Side B - Connector 3HDMI (FEMALE)
Side B - Connector 4RJ11 (FEMALE)
Side B - Connector 5RJ45 (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
CHARGING
Number of Charging Ports2
Total Charging Amps4.5A
Total Charging Watts22.5
Charging MethodUSB
Charging Port Type(2) USB A (FEMALE)
Charging Ports / Amps(1) 2.1A; (1) 2.4A
Charging Amps per Port2.4A; 2.1A
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionYes
Telephone/DSL ProtectionYes
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Power Cord ColorBlack
Mounting LocationDesktop
Housing ColorBlack
Mounting Holes or SlotsNo
Shipping Dimensions (hwd / in.)9.06 x 6.30 x 4.72
Unit Dimensions (hwd / in.)8.760 x 5.930 x 3.670
Unit Weight (lbs.)2.09
Input Cord ColorBlack
Mounting DetailsCut 7.95" (201.93 mm) x 4.06" (103.13 mm) hole for installation
FEATURES & SPECIFICATIONS
Antimicrobial  Yes
Network Speed Support1 Gbps (Gigabit)
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 308 (Canada); ICES (Canada); NOM (Mexico); UL 962A; UL Listed; cUL Listed
Product ComplianceFCC Part 15 Class B (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.