Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Vents hot air out of your rack enclosure through convection if the air conditioner stops cooling due to power failure.

  • Performs in conjunction with the SRCOOL3KTP top-of-rack air conditioner
  • Keeps rack equipment safely functioning in case of temporary cooling loss
  • Integrates with SRCOOL3KTP's remote management with no special configurations
  • Easy to install with included hardware and external power supply
  • 1-year limited warranty

Features

Allows Hot Air Trapped Inside a Rack Enclosure to Vent Out During Power Emergencies
This SmartRack® emergency fallback ventilation system works in conjunction with the SRCOOL3KTP Top-of-Rack Precision Cooling Air Conditioner (sold separately) to help prevent rack equipment from overheating in case of a cooling system failure. If the SRCOOL3KTP malfunctions due to power failure, the SRCOOLTMVENT’s embedded thermal sensor triggers a lid release, allowing the hot air within the rack to dissipate. An SNMP alert via the SRCOOL3KTP’s remote management will notify you that the vent has opened.

Easy to Install with Included Hardware
The SRCOOLTMVENT inserts easily into the SRCOOL3KTP’s reserved slot using the included mounting screws and can be retrofitted into existing installations. A 12V DC power supply is also included.

System Requirements

Requires installation with SRCOOL3KTP air conditioner

Package Includes

  • Emergency vent assembly
  • (6) Mounting screws
  • External power supply (Input: 100-240V, 50/60 Hz, 1A; Output: 12V 2.5A)
  • Installation instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332267238
Accessory TypeDuct Kit
Accessory ClassCooling Accessories
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V, 50/60 Hz, 1A
AC Power Adapter Output Specs (V / A)12V 2.5A
AC Power Adapter Cord Length (ft.)6
POWER
Power Source TypeAC Adapter
PHYSICAL
Material of ConstructionSteel housing
Housing ColorBlack
Unit Dimensions (hwd / in.)3.440 x 22.320 x 11.850
Unit Weight (lbs.)17.2
Mounting DetailsAllows heat from the rack to escape through the SRCOOL3KTP by opening up the top of the cooler.
STANDARDS & COMPLIANCE
External Power Supply CertificationsUL
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Data Center & IT Rack Cooling

  Model Number Description
SmartRack 25U Standard-Depth Self-Cooling Rack Enclosure with 3.5kW (12kBTU) Top-of-Rack Air Conditioner SRCOOL3KTP25U SRCOOL3KTP25U SmartRack 25U Standard-Depth Self-Cooling Rack Enclosure with 3.5kW (12kBTU) Top-of-Rack Air Conditioner
SmartRack 33U Standard-Depth Self-Cooling Rack Enclosure with 3.5kW (12kBTU) Top-of-Rack Air Conditioner SRCOOL3KTP33U SRCOOL3KTP33U SmartRack 33U Standard-Depth Self-Cooling Rack Enclosure with 3.5kW (12kBTU) Top-of-Rack Air Conditioner

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.