Part Number: DSUT1CSU
This Model has been retired and has not been replaced. An Owner's Manual and other information for the DSUT1CSU is available on the model support page
Overview
The DSUT1CSU offers complete surge suppression for equipment on digital and leased lines, T1 and ISDN interfaces. Ideal for the protection of sensitive "U" and "S/T" interfaces on modems, NT1 devices, CSU/DSUs, terminal adapters and other pieces of high-speed equipment. Convenient eight-position input/output RJ-style jacks are RJ11/45/48 compatible, includes five-inch Ethernet cable for convenient placement at the protected device network connection. Surge suppression is handled with balanced arrays of high-speed avalanche diodes that divert excess energies created by electrostatic discharges away from network interface connections. This network surge suppressors reduces blown interface ports, garbled network transmissions, system lock-ups and hard equipment failure by safely shunting dataline surges to ground.
Features
- DSUT1CSU offers full surge suppression for CSU/DSU's and other high speed equipment on digital and leased lines, T1 and ISDN interfaces
- Convenient RJ45 input and output connections make for simple installation (RJ45 input/output connections, pins 1-8, 60V clamping)
- 5 inch ethernet patch cable enables ideal protection placed as close as possible to the point of use
- Surge suppression utilizing high speed avalanche diodes divert excess energies on the network to ground
Specifications
OVERVIEW
| UPC Code | 037332010872 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
| Recommended Electrical Service | 120V, 230V |
| Input Plug Type | RJ45 |
| Input Cord Length (ft.) | 0 |
| Right-Angle Plug | No |
OUTPUT
| Output Receptacles | (1) Network |
| Circuit Breaker (amps) | 200 |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 0 |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | Yes |
| Additional Dataline Protection | 1-8 |
PHYSICAL
| Housing Color | Light Gray |
| Mounting Holes or Slots | No |
| Shipping Dimensions (hwd / in.) | 6.10 x 2.00 x 3.10 |
| Shipping Weight (lbs.) | 0.20 |
| Unit Dimensions (hwd / in.) | 0.890 x 1.000 x 3.570 |
| Unit Weight (lbs.) | 0.087 |
COMMUNICATIONS
| Network Compatibility | 100 Mbps (Fast Ethernet) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Case Studies
Useful Web Pages
Product Videos
- 5 Questions to ask before buying a surge protector
https://tripplite.eaton.com/video/5-questions-to-ask-before-buying-a-surge-protector/998257
Product Images