Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Product Status Current Model Number: SRCTMTR600TL

Tall Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2

Warranty

Your product is still covered under warranty if it was purchased after 2/15/2021.

5-year limited warranty

Create a Support Ticket

Create a Support Ticket

Register your product

Register your SRCTMTR600TL

Purchase a replacement

Check Prices

Go to Product Page

Need Help?
Contact Us

Documents & Downloads

Documentation

Product Warranty

Product Warranty Period (Worldwide)

5-YEAR LIMITED WARRANTY

Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 5 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.

Product Registration

Register your SRCTMTR600TL

Questions & Answers

Parts & Accessories

Aisle Containment System

  Model Number Description
Roof Panel Kit for Hot/Cold Aisle Containment System - Standard 600 mm Racks SRCTMTCVR600 SRCTMTCVR600 Roof Panel Kit for Hot/Cold Aisle Containment System - Standard 600 mm Racks
Roof Panel Kit for Hot/Cold Aisle Containment System - Wide 750 mm Racks SRCTMTCVR750 SRCTMTCVR750 Roof Panel Kit for Hot/Cold Aisle Containment System - Wide 750 mm Racks
Frame End Kit for Hot/Cold Aisle Containment System SRCTMTFRM SRCTMTFRM Frame End Kit for Hot/Cold Aisle Containment System
Short Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2 SRCTMTR600SH SRCTMTR600SH Short Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2
Short Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2 SRCTMTR750SH SRCTMTR750SH Short Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2
Tall Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2 SRCTMTR750TL SRCTMTR750TL Tall Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2
Sliding Double-Door Kit for Hot/Cold Aisle Containment System SRCTMTSDD SRCTMTSDD Sliding Double-Door Kit for Hot/Cold Aisle Containment System
Telescopic Beam Kit for Hot/Cold Aisle Containment System SRCTMTTLBM SRCTMTTLBM Telescopic Beam Kit for Hot/Cold Aisle Containment System

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.