Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Turns select portable cooling units into network-manageable devices that can be accessed and controlled remotely 24/7.
  • Recommended for 24-hour off-site access and control of air conditioning units
  • LX Platform network interface provides 24/7 access and control from anywhere
  • Included E2MT module allows remote monitoring of ambient temperature conditions
  • Easy to keep up to date with easily downloadable firmware
  • Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 2-year limited warranty

Features

Round-the-Clock Access and Control of Cooling Units Prevents Costly On-Site Visits
The SRCOOLNETLX web interface module connects to select portable cooling units and lets you monitor temperatures, receive alerts and control settings from remote locations. Compatible with the SRCOOL12K, SRXCOOL12K and SRXCOOL12KB portable air conditioning units, the SRCOOLNETLX is easy to install, simple to operate, and ideal for back offices, computer rooms, small server rooms and wiring closets. The included 100-240V 50/60 Hz AC power adapter includes NEMA 1-15R and CEE 7/7 Schuko snap-in plug adapters.
The Perfect Solution for Off-Hour or Unattended Cooling Applications
The Java-free HTML5-based SRCOOLNETLX enables full remote access for status monitoring, event notifications, and device management via secure web browser, SNMP, SSH, Telnet or command line interfaces. The built-in LX Platform's PowerAlert® Device Manager (PADM) provides a single interface to cycle the connected air conditioner on and off, adjust its fan speed, change its target set point temperature, and switch to dehumidification mode, so excessive heat won't compromise the performance and reliability of your network equipment. The SRCOOLNETLX combines with the air conditioner to deliver a reliable cooling solution that does not require on-site management.
Includes the E2MT E2 Environmental Sensor Module
The SRCOOLNETLX comes with an E2MT module, which can be placed directly inside your rack. You don't need to be on the premises to check the temperature near your rack equipment or make any necessary adjustments. The E2MT module allows you to measure and monitor ambient temperature in your data center environment or control the cooling operation by selecting a target temperature value to ensure that specific network equipment remains cool during operation. The E2MT connects to the SRCOOLNETLX using the included 12-ft. (3.7 m) USB cable.
Easy to Set Up and Manage
The SRCOOLNETLX installs securely to the air conditioner unit's remote monitoring port using the included cable. A user-supplied Ethernet patch cable connects the SRCOOLNETLX's RJ45 port to an Ethernet network. The built-in PowerAlert Device Manager interface provides a single display for managing both the cooling unit and the E2MT module. You can update the firmware straight from the web interface.
TAA-Compliant for GSA Schedule Purchases
The SRCOOLNETLX is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • SRCOOL12K, SRXCOOL12K or SRXCOOL12KB portable air conditioning unit

Package Includes

  • SRCOOLNETLX SNMP/web interface module
  • E2MT EnviroSense2 environmental sensor module
  • Micro-USB to USB-A cable, 12-ft. (3.66 m)
  • External power supply, 100-240V AC, w/6 ft. cable
  • NEMA 5-15P and CEE 7/7 Schuko input plugs
  • (3) Velcro strips
  • (4) Rubber feet
  • MAC address label
  • PowerAlert CD
  • Owner's manuals
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332231222
Accessory TypeSNMP Card Module
Accessory ClassCooling Accessories
INPUT
Nominal Input Voltage Description100-240 VAC ; 50/60Hz
Input Plug TypeNEMA 1-15P (NON-POLARIZED); CEE 7/7 Schuko
USER INTERFACE, ALERTS & CONTROLS
SwitchesReset button allows the reboot of the network interface without interrupting AC power
LED IndicatorsLink LED to confirm network connection/activity. Network speed LED to indicate either 10 Mbps or 100 Mbps speeds; Status LED to indicate when the card is initialized
PHYSICAL
ColorBlack
Material of ConstructionMetal
Shipping Dimensions (hwd / in.)3.50 x 7.20 x 6.30
Unit Dimensions (hwd / in.)1.250 x 3.000 x 5.800
Unit Weight (lbs.)0.71
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters
WEXT2D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters
WEXT3D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.