Part Number: SRCTMTR300TL
Aisle Containment System keeps hot and cool air separated for better temperature control and equipment performance in hot aisle/cold aisle configurations.
- Riser panels designed for standard-width 300 mm rack coolers
- Fill gap between rack coolers and aisle containment system's telescopic beams
- Minor assembly required using the included hardware
- 5-year limited warranty
Features
Riser Panels Designed for Standard-Width 300 mm In-Row Air Conditioners
These SmartRack® riser panels attach to the underside of the aisle containment system’s upper support beams. This is to fill the gap between the telescopic beams (SRCTMTTLBM, sold separately) and your rack cabinets. All necessary installation hardware is included. The 6U SRCTMTR300TL measures 300 millimeters (12 inches) wide and 265 millimeters (10.4 inches) high to fit 42U standard-width in-row air conditioners.
Aisle Containment System Manages Airflow for More Cooling Efficiency
Upon installation in your data center or server room, the modular, easy-to-assemble Aisle Containment System contains the air in a hot aisle or cold aisle, essentially creating a room within the aisle, while still keeping the aisle accessible. No costly contractor or HVAC specialist is required to install the system, which can be expanded or adapted to meet your needs. Assorted frame kits, beam kits, sliding double-door kits, roof panel kits and adapter riser panel kits (all sold separately) are necessary to assemble a hot or cold Aisle Containment System that accommodates the dimensions of your aisle and the rack enclosures within it.
System Requirements
- SRCTMTTLBM Beam Kit
- SRCTMTFRM Frame Kit
- SRCTMTSDD Sliding Double-Door Kit
- SRCTMTCVR300 Static Roof Panel Kit
Package Includes
- (2) Riser panels
- (2) M6 x 16 screws
- (2) M6 hex nuts
- (4) M6 x 12 self-tapping screws
- (6) M6 washers
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332274212 |
| Accessory Type | Cooling Accessories |
| Aisle Containment System Component Type | Riser Panel |
PHYSICAL
| Color | Black |
| Material of Construction | Powder Coated Steel |
| Shipping Dimensions (hwd / in.) | 13.19 x 14.56 x 3.93 |
| Unit Dimensions (hwd / in.) | 10.430 x 12.080 x 1.570 |
| Rack Compatibility | 300 mm (In-Row Cooler) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Aisle Containment System
| Model Number | Description | |
|---|---|---|
| SRCTMTCVR750 | Roof Panel Kit for Hot/Cold Aisle Containment System - Wide 750 mm Racks | |
| SRCTMTFRM | Frame End Kit for Hot/Cold Aisle Containment System | |
| SRCTMTR600SH | Short Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2 | |
| SRCTMTR600TL | Tall Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2 | |
| SRCTMTR750SH | Short Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2 | |
| SRCTMTR750TL | Tall Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2 | |
| SRCTMTSDD | Sliding Double-Door Kit for Hot/Cold Aisle Containment System | |
| SRCTMTTLBM | Telescopic Beam Kit for Hot/Cold Aisle Containment System |