Part Number: SRFANTRAY6
- Cools rack equipment to boost system performance and avoid costly downtime
- High-performance 4 in. 120V fans push cool air up through rack at 576 CFM
- Heavy-duty cold-rolled steel construction designed to last through constant use
- Rear C14 inlet accepts user-supplied power cable for convenient connection to outlet
- Mounts easily into 1U of space in your EIA-standard 19 in. rack enclosure
- 2-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332214300 |
| Accessory Type | Cooling Accessories; Fan Panel |
| Accessory Class | Cooling Accessories |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Nominal Input Voltage Description | 120V AC 50/60 Hz |
| Input Connection Type | NEMA 5-15P |
| Input Plug Features | NEMA 5-15P |
| Voltage Compatibility (VAC) | 120 |
| Input Frequency | 50/60 Hz |
| Input Cord Length (ft.) | 6 |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
COOLING
| Cooling Type | Passive |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 2.36 x 21.06 x 28.74 |
| Shipping Weight (lbs.) | 20.05 |
| Unit Dimensions (hwd / in.) | 1.640 x 18.900 x 25.820 |
| Unit Weight (lbs.) | 7.270 |
FEATURES & SPECIFICATIONS
| Sound Level (Noise) | ≤ 45dB |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Data Center & IT Rack Cooling
| Model Number | Description | |
|---|---|---|
| SRFAN1U | SmartRack 1U Fan Tray, 3 120V High-Performance Fans, 210 CFM, 5-15P Plug | |
| SRFAN3U | SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug | |
| SRFANROOF | SmartRack Roof-Mounted Fan Panel - 6-120V high-performance fans; 630 CFM, 5-15P plug | |
| SRFANWM | SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug |
Accessories
| Model Number | Description | |
|---|---|---|
| SR1UPANEL10 | SmartRack 1U Blanking Panel Kit - Toolless Mounting, 10 Panels, Black | |
| SR1UPANEL200 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 200 pieces | |
| SR1UPANEL50 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces |
Documents & Downloads
Product Images