Part Number: SRSWITCHDUCT
- Two intake scoop duct to direct airflow.
- Adjustable depth universal equipment mounting rails to hold the piece of equipment being cooled
- Foam baffling to segregate hot and cold aisles
- 5-year limited warranty
Overview
The SRSWITCHDUCT is a rackmount, ducting kit that pulls air in from the front of the rack and directs is to the side intake on equipment such as network switches. Each duct is 2U tall, with one above and one below the mounted equipment. Foam baffling is included to create a hot air exhaust pathway to prevent hot air from recirculating back to the cold aisle side of the rack.
Features
- Two intake scoop duct to direct airflow
- Adjustable depth universal equipment mounting rails to hold the piece of equipment being cooled
- Foam baffling to segregate hot and cold aisles
Specifications
OVERVIEW
| UPC Code | 037332182333 |
| Accessory Type | Duct Kit |
| Accessory Class | Cooling Accessories |
COOLING
| Cooling Type | Passive |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 22.24 x 28.54 x 22.24 |
| Shipping Weight (lbs.) | 22.00 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images