Part Number: SRXUPANEL
Improves cooling efficiency, optimizes airflow and prevents recirculation of hot air by filling in 1U to 15U of unused rack space.
- Optimizes cooling of valuable rack equipment
- Prevents hot air from recirculating through open spaces
- Contains 4 panels in 4 sizes: 1U, 2U, 4U and 8U
- Made from heavy-duty cold-rolled black steel
- Includes mounting hardware
- 5-year limited warranty
Overview
The SRXUPANEL Blanking Panel Kit fills unused spaces in your standard 19-inch rack. Not only does this give your rack a sleek, clean look, but it also protects your valuable rack equipment by improving airflow and cooling efficiency. By closing off unused rack openings, these blanking panels prevent hot air from recirculating through open spaces. This reduces operating costs, improves performance and provides longer lifespans for your equipment.
Constructed from heavy-duty cold-rolled steel in a durable black powder-coat finish to match most rack enclosures, the SRXUPANEL includes four blanking panels in different sizes: 1U, 2U, 4U and 8U. This gives you the flexibility to close off up to 15U in rack space in different configurations as needed. Just attach the desired panels to the rack’s front vertical mounting rails using the included hardware.
Features
- Closes off unused rack spaces to prevent hot air from recirculating around valuable equipment
- Reduces operating costs, improves performance, and provides longer lifespans for equipment
- Compatible with all standard 19 in. EIA-compliant racks
Premium Construction
- Made from heavy-duty cold-rolled steel in black powder-coat finish
- Includes 4 panels in 4 sizes: 1U, 2U, 4U and 8U
- Fills up to 15U of rack space
- Mounts easily using included hardware
Specifications
OVERVIEW
| UPC Code | 037332188427 |
| Accessory Type | Pass-Through Panel |
| Accessory Class | Cooling Accessories |
COOLING
| Cooling Type | Passive |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 18.90 x 14.17 x 1.38 |
| Shipping Weight (lbs.) | 8.25 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images