Part Number: SRCTMTR750TL
- Riser panels designed for extra-wide 750 mm rack enclosures
- Fill gap between rack cabinets and aisle containment system’s telescopic beams
- Minor assembly required using the included hardware
- 5-year limited warranty
Features
System Requirements
- SRCTMTTLBM Beam Kit
- SRCTMTFRM Frame End Kit
- SRCTMTSDD Sliding Double-Door Kit
- SRCTMTCVR750 Static Roof Panel Kit
Package Includes
- (2) Riser panels
- (2) M6 x 16 screws
- (2) M6 hex nuts
- (4) M6 x 12 self-tapping screws
- (6) M6 washers
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332240293 |
Accessory Type | Cooling Accessories |
Aisle Containment System Component Type | Riser Panel |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.00 x 38.50 x 38.50 |
Rack Compatibility | 750 mm (Wide) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Aisle Containment System
Model Number | Description | |
---|---|---|
SRCTMTCVR600 | Roof Panel Kit for Hot/Cold Aisle Containment System - Standard 600 mm Racks | |
SRCTMTCVR750 | Roof Panel Kit for Hot/Cold Aisle Containment System - Wide 750 mm Racks | |
SRCTMTFRM | Frame End Kit for Hot/Cold Aisle Containment System | |
SRCTMTR600SH | Short Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2 | |
SRCTMTR600TL | Tall Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2 | |
SRCTMTR750SH | Short Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2 | |
SRCTMTSDD | Sliding Double-Door Kit for Hot/Cold Aisle Containment System | |
SRCTMTTLBM | Telescopic Beam Kit for Hot/Cold Aisle Containment System |
Documents & Downloads
Product Literature
Product Images