Part Number: SRWALLBRKT4U
4U wall-mount bracket allows vertical installation of a 4U rack-mount device up to 175 lb.
- 19-inch wall-mount rack bracket with maximum load capacity of 175 lbs (79.4 kgs)
- Provides open, unrestricted access to equipment and cabling
- Made from cold-rolled steel with black powder-coated finish
- Equipment-mounting hardware included
- Compatible with most EIA-standard 19 in. 2-post rack equipment
- 5-year limited warranty
Overview
The SRWALLBRKT4U SmartRack® 4U Vertical Wall-Mount Rack Bracket is recommended for home offices and small businesses with rack-mount equipment that doesn't need to be secured and no room on the premises for a standard 19-inch wall-mount rack.
Made from heavy-duty cold-rolled steel with a durable black powder-coated finish, this 4U wall-mount bracket easily attaches to the wall of your back office or closet with user-supplied hardware. Wall-mounting holes are spaced 16 inches part to match standard wall-stud placement. Or you can install the bracket horizontally beneath a desk or workbench for instant access.
Use the included hardware to attach your 4U rack-mount equipment, such as a network switch or UPS system, to the steel bracket's rails. Its maximum load capacity is 175 lbs (79.4 kgs). Connected equipment hangs flush against the wall, allowing you unrestricted access. The SRWALLBRKT4U is compatible with most EIA-standard 19-inch two-post rack equipment.
Features
- Recommended for home offices and small businesses with no room for standard 19 in. rack
- Provides open, unrestricted access to equipment and cabling
- Maximum load capacity of 175 lbs (79.4 kgs)
- Cold-rolled steel construction with black powder-coated finish designed for long life
- Ships fully assembled for quick installation
Attaches to the Wall with User-Supplied Hardware
- Wall-mounting holes spaced 16 in. apart for standard wall stud placement
- Also mounts horizontally beneath a desk or workbench
- Component hangs flush against the wall for unrestricted out-of-the-way access
Compatible with EIA-Standard 19 in. 2-Post Rack Equipment
- Hardware included for mounting 4U rack equipment
- Rails support square-hole mounting
Specifications
OVERVIEW
| UPC Code | 037332203205 |
| Device Compatibility | Network Switch; Patch Panel |
| Rack Type | Bracket |
PHYSICAL
| Color | Black |
| Rack Height | 4U |
| Rack Depth | Shallow |
| Maximum Device Depth (in.) | 48 |
| Maximum Weight Capacity (lbs.) | 175 |
| Shipping Dimensions (hwd / in.) | 8.27 x 21.85 x 13.39 |
| Shipping Weight (lbs.) | 7.00 |
| Unit Dimensions (hwd / in.) | 7.660 x 19.690 x 7.660 |
| Unit Weight (lbs.) | 5.29 |
| Weight Capacity - Stationary (lbs.) | 175 |
| Number of Vertical Mounting Rails | 2 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| SRCAGENUT5MM | SmartRack Square Hole Hardware Kit with 50 M5 screws and washers | |
| SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers |
Documents & Downloads
Product Images