Part Number: SR2POST13
- 13U 2-post open frame rack
- Black aluminum with 12-24 threaded and numbered mounting holes
- 5-year limited warranty
Overview
The SR2POST13 2-Post SmartRack Open Frame Rack is an economical way to accommodate 13U of rack space for 19-inch rack-mount applications in limited spaces. Its heavy-duty, aluminum construction can safely support 800 pounds (362.9 kilograms) of rack-mount equipment. The black textured powder-coat finish makes it resistant to scratching while giving it a classic attractive appearance. The SR2POST13 is easy to install due to a self-squaring design combined with 12-24 threaded and numbered mounting positions along with bolt-down provisions. Only standard hand tools are required for installation (9/16" wrench and 9/16" socket/ratchet). Multiple units can be bolted together side by side for easy expansion or customization as needed. The SR2POST13 2-Post SmartRack Open Frame Rack has been approved by EIA-310-D, IEC 60297-3-100, and RoHS.
Features
- Supports 800 lbs (362.9 kgs) of rackmount equipment
- Textured powder coat finish
- Heavy Duty Aluminum construction
- 12-24 threaded and numbered mounting positions
- Bolt down provisions
- Self squaring design
- Black finish
- Easy assembly
Specifications
OVERVIEW
| UPC Code | 037332183644 |
| Device Compatibility | Patch Panel; Network Switch; UPS; Server |
| Rack Type | Open-Frame |
PHYSICAL
| Color | Black |
| Rack Height | 13U |
| Rack Depth | Extra Deep |
| EIA Mounting Rails | 12-24 threaded and numbered vertical mounting rails |
| Maximum Device Depth (in.) | 48 |
| Shipping Dimensions (hwd / in.) | 4.53 x 6.50 x 30.71 |
| Shipping Weight (lbs.) | 24.00 |
| Unit Dimensions (hwd / in.) | 28.000 x 20.375 x 13.625 |
| Unit Weight (lbs.) | 20 |
| Weight Capacity - Stationary (lbs.) | 800 |
| Number of Vertical Mounting Rails | 2 |
| Assembly Required | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Cable Management
| Model Number | Description | |
|---|---|---|
| SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover | |
| SRCABLEDUCT1UHD | SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
| SRCABLEDUCT2UHD | SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
| SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type | |
| SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type |
Accessories
| Model Number | Description | |
|---|---|---|
| SRBOLTDOWN | SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor | |
| SRSCREWS | SmartRack Threaded Hole Hardware Kit - 50 each #12-24 screws | |
| SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) | |
| SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) | |
| SRSHELF2PDP | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 21 in. / 533.4 mm Deep) | |
| SRSHELF2PX2 | SmartRack 2U Cantilever Double-sided Fixed Shelf (60 lbs / 27.2 kgs capacity each side; 36 in./914 mm Deep) | |
| UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images