Part Number: DMPDS3255CF
Mobile steel TV stand delivers your digital signage message in either portrait or landscape mode.
- Supports most flat-panel monitors and interactive displays from 32 to 55 in.
- Durable steel frame blends into any room decor and supports up to 110 lb.
- Reliable rear casters enable smooth rolling from one location to another
- Foldable stand supports both portrait and landscape viewing
- Cable management clips keep cords organized and prevent cable clutter
- 5-year limited warranty
Features
Take Your Digital Signage Wherever Your Audience Is
This portable TV stand fits most flat-panel displays, whiteboards and monitors from 32 to 55 inches (81 to 140 centimeters). It assembles easily to allow convenient setup wherever foot traffic flows, such as classrooms, trade shows, lecture halls, offices, auditoriums, restaurants, bars and hotels. Reliable rear casters roll smoothly through doorways and over thresholds, allowing you to share your tailored message almost anywhere. The DMPDS3255CF supports both portrait and landscape orientations.
Durable Steel Frame Designed to Last
The frame withstands the stress of repeated adjustments and supports up to 110 pounds (50 kilograms). Because the frame folds when not in use, the DMPDS3255CF is easy to transport and store.
Built-In Cable Management Helps Eliminate Clutter
Equipment cables route through clips on the stand’s legs to keep them organized and out of the way. Rubber pads are included to ensure your display remains level on an uneven surface.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports the following VESA mounting hole patterns: 75 x 75, 100 x 100, 200 x 100, 200 x 200, 300 x 200, 300 x 300 and 400 x 400. All hardware is included.
System Requirements
Flat-screen television, monitor, digital whiteboard or interactive display from 32 to 55 in.
Package Includes
- DMPDS3255CF Portable Digital Signage Stand
- Assembly hardware
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332263865 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| VESA Pattern (mm) | 75x75; 100x100; 200x100; 200x200; 300x200; 300x300; 400x400 |
| Motion | Tilt |
| Mounting Location | Floor |
| Minimum Screen Size (in.) | 32 |
| Maximum Screen Size (in.) | 55 |
| Maximum Weight Capacity (lbs.) | 110 |
| Number of Displays | 1 |
| Unit Dimensions (hwd / in.) | 14.700 x 19.900 x 50.900 |
| Unit Weight (lbs.) | 77 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images