Part Number: U442-DOCK20-B
- Connects 2 external displays for easy multitasking and increasing productivity
- Supports 20V 4.25A (85W) power output for fast-charging large-capacity mobile devices
- Joins a wired 10/100/1000 Gigabit Ethernet network when no Wi-Fi is available
- USB 3.2 Gen 1 Type-A data ports allow connection of flash drives and other peripherals
- Included USB-C to A adapter can connect to host device’s USB-A port, if desired
- 3-year limited warranty
Device Drivers
A driver CD-ROM is no longer included with this product. The latest drivers for Windows, macOS, Android, Chrome OS and Ubuntu are available from the DisplayLink website. Please visit https://www.displaylink.com/downloads.
Features
System Requirements
- Source device with USB-A, USB-C or Thunderbolt 3 port and DisplayLink drivers installed
- Display device with HDMI input
- Any major operating system
Package Includes
- U442-DOCK20-B USB-C Dock, Dual Display, Black
- USB-C cable, 1 m
- USB-C to USB-A adapter
- External power supply (Input: 100–240V, 50/60 Hz, 2A; Output: 20V 5A)
- C5 to NEMA 5-15P Adapter, 6 ft.
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332253460 |
| Product Type | Docking Station |
| Technology | Cat5/5e; Cat6; HDMI; USB 3.x; Stereo Audio |
| Host Connector | USB A (MALE); USB C (MALE) |
VIDEO
| Video Input | USB C (FEMALE) |
| Video Output | HDMI (FEMALE) |
| Number of Monitors Supported | 2 |
| Video Ports | (2) HDMI (FEMALE) |
| Video Ports Details | HDMI 1.4 |
| Resolutions Supported | HDMI Dual:1920 x 1200 60Hz HDMI Single: 2560 x 1440 50Hz |
| Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 1920x1200 |
| Max Supported Video Resolution | Single: 2560 x 1440 @50Hz; Dual: 1080p @60Hz |
| Extended Mode | Yes |
| Extended Mode Details | 2x HDMI (1080p). This is in addition to a built in monitor in the laptop or source device. |
| Mirror Mode | Yes |
| Mirror Mode Details | 2x HDMI (1920 x 1200 60Hz incl. 1080p). This is in addition to a built in monitor in the laptop or source device. |
| HDR Support | No |
| 3D Video Supported | No |
AUDIO
| Audio Ports | 3.5MM (FEMALE) |
| Audio Ports Details | 3.5mm Combo Stereo Audio / Microphone Jack |
| Audio Specification | 2.1 Channel Surround Sound, TRRS |
DATA
| Data Ports | (3) USB A (FEMALE) |
| Data Ports Details | (3) USB-A - USB 3.2 Gen 1 (5 Gbps) |
NETWORK
| Network Ports | RJ45 (FEMALE) |
INPUT
| AC Power Adapter Plug(s) | NEMA 5-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 2A |
| AC Power Adapter Output Specs (V / A) | 20V / 5A |
| AC Power Adapter Cord Length (ft.) | 5.9 |
| AC Power Adapter Cord Length (m) | 1.8 |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
BATTERY
| Battery Charging (5V/1.5A Port) | Yes |
POWER
| Power Source Type | AC Adapter with detachable power cord |
| AC Adapter | Input: 100–240V, 50/60 Hz, 2A; Output: 20V, 5A |
| DC Barrel Plug | OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve |
| Power Consumption (Watts) | 15.00 |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
| Number of Ports | 8 |
| Dock Connectors | (2) USB-A 3.2 Gen1, USB-A 3.2 Gen1 BC 1.2, USB-C PD Charging, (2) HDMI, RJ45, 3.5mm |
| Side A - Connector 1 | USB C (FEMALE) |
| Side B - Connector 1 | (2) HDMI (FEMALE) |
| Side B - Connector 2 | RJ45 (FEMALE) |
| Side B - Connector 3 | (3) USB A (FEMALE) |
| Side B - Connector 4 | 3.5MM (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Green/Blue (Power/Active) |
CHARGING
| Total Charging Watts | 100 |
| Charging Ports | USB-A: 5V 1.5A (7.5W) ; USB-C: 85W Power Delivery (PD 3.0) |
| Charging Ports / Amps | 1.5A; 5A |
PHYSICAL
| Color | Black |
| Material of Construction | Plastic |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 5.0mm |
| Cable Length (ft.) | 3.28 |
| Unit Dimensions (hwd / in.) | 3.740 x 3.740 x 1.330 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.4 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
| Relative Humidity | 20% to 80% RH, Non-Condensing |
| Operating Humidity Range | 20% to 80% RH, Non-Condensing |
| Storage Humidity Range | 20% to 80% RH, Non-Condensing |
| Power Provided to Connected Device(s) | USB-C PD: 20V/4.25A (85W), USB3.0-A: 5V/0.9A (4.5W), USB BC 1.2: 5V/1.5A (7.5W) |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 3 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| Ethernet Support | Yes |
| UASP Support | No |
| Auto MDIX Support | Yes |
| Full Duplex Support | Yes |
| Suspend Mode Support | Yes |
| Remote Wakeup Support | Yes |
| Driver Required | Yes |
| Recommended Category Cable | Cat6 Cables |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| External Power Supply Certifications | CE; GS; TUV; UL; cUL |
| Product Compliance | RoHS; REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Docking stations with DisplayLink software must have the appropriate driver installed in order for the docking station to function properly. The host computer should have administrator rights, or the ability to access the Synaptics DisplayLink web site and download the drivers separately if restricted by a firewall upon the initial connection between the docking station and host. The latest drivers can be found and manually installed at the following location:
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
| N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
| P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. |
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M100-003-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| M100-006-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m) | |
| U038-003-GY-MAX | Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 3 ft. (0.91 m) | |
| U038-006-GY-MAX | Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 6 ft. (1.83 m) |
Accessories
| Model Number | Description | |
|---|---|---|
| U442-DOCK20-VMB | VESA Mounting Plate for U442-DOCK20-B Docking Station |
Documents & Downloads
Documentation
Useful Web Pages
Product Videos
- Multiport Docking Stations
https://tripplite.eaton.com/video/multiport-docking-stations/915892
Product Images