Part Number: DWTPSC4555M
- Accepts most popular flat-screen displays from 45 to 55 in. up to 110 lbs (49.9 kgs)
- Displays in portrait mode for easy reading of menus, schedules, announcements, etc.
- Solid steel security bar and included combo lock deters tampering and theft
- Open architecture and built-in level enable easy cable access and accurate leveling
- Tilts up to 10° to minimize glare and provide comfortable custom viewing angles
- 5-year limited warranty
Features
Package Includes
- Wall plate
- (2) Extension brackets
- (2) Adapter brackets
- Security bar
- (8) M6 x 6 screws
- (4) M5 x 14 screws
- (4) M6 x 14 screws
- (4) M6 x 30 screws
- (4) M8 x 30 screws
- (4) M8 x 50 screws
- (4) Washers
- (8) Small spacers
- (8) Large spacers
- (6) Anchor bolts
- (6) Concrete anchors
- (6) D6 washers
- (2) D8 washers
- Safety pin
- Hex key
- Combination lock
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332238542 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| VESA Pattern (mm) | 200x100; 200x200; 200x300; 200x400; 200x500; 300x200; 300x300; 300x400; 300x500; 300x600; 400x200; 400x300; 400x400; 400x500; 400x600 |
| Motion | Tilt |
| Mounting Location | Wall |
| Distance from Wall (in.) | 3.1 |
| Minimum Screen Size (in.) | 45 |
| Maximum Screen Size (in.) | 55 |
| Maximum Weight Capacity (lbs.) | 110 |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 3.10 x 9.50 x 21.70 |
| Shipping Weight (lbs.) | 12.30 |
| Unit Dimensions (hwd / in.) | 19.700 x 26.770 x 3.100 |
| Unit Weight (lbs.) | 9.9 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | Yes |
| Security Lock | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; RoHS3; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images