Part Number: DMCSP4560HDS
Secure digital signage stand delivers your message to a classroom, lobby, trade show or other location with heavy foot traffic.
- Supports most monitors, whiteboards and interactive displays from 45 to 60 in.
- Durable aluminum and steel frame blends into any decor and supports up to 220 lb.
- Anti-theft locking hole with included 4-position combination lock keeps display secure
- Heavy-duty locking casters allow easy movement through doorways and into rooms
- Cable management clips keep cords organized and prevent cable clutter
- 5-year limited warranty
Features
Set Up Your Digital Signage Wherever Your Audience Is
This streamline mobile TV stand fits most flat-panel displays, whiteboards and interactive displays from 45 to 60 inches (114 to 152 centimeters) in portrait mode. It’s easy to assemble with for convenient setup wherever foot traffic flows, such as classrooms, trade shows, lecture halls, offices, auditoriums, restaurants, bars and hotels. It’s ideal for setting up a digital whiteboard or interactive display for a virtual meeting or brainstorming session or showing videos in a multipurpose area where a permanent display is not feasible.
Heavy-Duty Frame Designed to Last
The aluminum and steel frame withstands the stress of repeated adjustments and supports up to 220 pounds (100 kilograms). Leveling feet at the bottom let you adapt your display to uneven floors. Heavy-duty locking casters are also included for rolling your display from one room to the next.
Includes Combo Lock to Keep Your Display Secure
The DMCSP4560HDS features an anti-theft locking hole complete with a four-position combination lock to protect your display in heavy traffic areas.
Conveniently Manage Cables
Equipment cables route through clips on the stand’s legs to keep them organized and avoid excessive clutter.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports the following VESA mounting hole patterns: 200 x 200, 300 x 200, 300 x 300, 400 x 200, 400 x 300, 400 x 400 and 600 x 400. All hardware is included.
Specifications
OVERVIEW
| UPC Code | 037332271983 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Aluminum, Steel |
| VESA Pattern (mm) | 200x200; 300x200; 300x300; 400x200; 400x300; 400x400; 600x400 |
| Motion | Fixed |
| Mounting Location | Floor |
| Minimum Screen Size (in.) | 45 |
| Maximum Screen Size (in.) | 60 |
| Maximum Weight Capacity (lbs.) | 220 |
| Number of Displays | 1 |
| Unit Dimensions (hwd / in.) | 67.560 x 26.500 x 21.800 |
| Unit Weight (lbs.) | 31.1 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | Yes |
| Tools Necessary | Yes |
| Security Lock | Yes |
| Leveling Feet | Yes |
| Pre-Installed Casters | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Product Images