Part Number: DMCS3770ROT
- Supports most flat-panel monitors and interactive displays from 37 to 70 in. including Samsung Flip, Surface Hub2S and more.
- Mount rotates 90° with a single touch for portrait or landscape viewing; no tools needed
- Heavy-duty casters enable smooth rolling and lock to secure the cart at rest
- +5° tilt offers an ergonomic angle for writing on a whiteboard or interactive display
- Supports screens up to 154 lbs (69.9 kgs) Laptop shelf supports up to 11 lbs (4.9 kgs)
- 5-year limited warranty
Features
- Mobile mount for flat panel TVs, monitors and other displays, including Samsung Flip, Surface Hub2S and more
- Recommended for classrooms, lecture halls, offices, auditoriums and conference rooms
- Fits most displays from 37 to 70 in.
- 5 degree tilt provides an ergonomic, more natural writing position
- Easily rotates for viewing in portrait or landscape modes
- 4 in. swivel casters move smoothly through doorways and over thresholds
- All casters lock to hold stand securely in position while at rest
- Made from steel
- Lower shelf holds A/V components, such as Blu-ray player
- Supports up to 154 lbs (69.9 kgs) Laptop shelf holds up to 11 lbs (4.9 kgs)
- Supports the following VESA mounting hole patterns: 200 x 200, 300 x 300, 350 x 350, 400 x 200, 400 x 400, 600 x 200 and 600 x 400
System Requirements
- Flat-screen television, monitor, digital whiteboard or interactive display from 37 to 70 in.
Package Includes
- Base
- (4) Locking casters
- (2) Base columns
- (2) Upper columns
- (1) Equipment shelf
- (2) Shelf mounting brackets
- Front and rear covers
- Mounting plate
- (4) VESA extension adapter arms
- (4) Cable covers
- (5) Cable clips and holders
- (2) Wrenches
- Hex key, 4 mm
- Hex key, 5 mm
- (4) Washers
- (16) Spacers
- Assembly and mounting screws
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332257840 |
| Device Compatibility | Monitor/HDTV; Projector |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| VESA Pattern (mm) | 200x200; 300x300; 350x350; 400x200; 400x400; 600x200; 600x400 |
| Motion | Full |
| Mounting Location | Floor |
| Degrees of Motion | 360° Rotate |
| Minimum Screen Size (in.) | 37 |
| Maximum Screen Size (in.) | 70 |
| Maximum Weight Capacity (lbs.) | 154 |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 5.30 x 34.10 x 40.20 |
| Shipping Weight (lbs.) | 61.00 |
| Unit Dimensions (hwd / in.) | 64.200 x 36.200 x 27.600 |
| Unit Weight (lbs.) | 54.7 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | Yes |
| Pre-Installed Casters | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images