Part Number: DWM3270XOUT
Mounts your 32 to 80 in. television to an outside wall to provide optimal viewing angles.
- TV wall mount with articulating arm adjusts viewing angle easily with just a single touch
- -20° to +10° tilt and -90° to +90° swivel helps you find the perfect angle to avoid glare
- Durable steel construction blends into any outdoor decor and supports up to 110 lb.
- Display cables attach to arm to reduce clutter and keep cords organized
- VESA compliance ensures compatibility with most popular mounting hole patterns
- 5-year limited warranty
Features
System Requirements
- Flat-screen television or monitor from 32 to 80 in.
Package Includes
- Mount
- (2) Adapter brackets
- Hex wrench
- (4) M5 x 14 screws
- (4) M6 x 14 screws
- (4) M6 x 30 screws
- (4) M8 x 30 screws
- (4) M8 x 50 screws
- (4) D6 washers
- (4) D8 washers
- (8) Small spacers
- (8) Large spacers
- (4) Tapping screws
- (4) Concrete anchors
- (4) Washers
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332258786 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| VESA Pattern (mm) | 200x200; 300x200; 300x300; 400x200; 400x300; 400x400 |
| Motion | Full |
| Mounting Location | Wall |
| Degrees of Motion | -20/+10 Tilt; 180 Swivel; -3/+3 Level Adjustment |
| Minimum Screen Size (in.) | 32 |
| Maximum Screen Size (in.) | 70 |
| Maximum Weight Capacity (lbs.) | 110 |
| Min/Max Arm Extension (in.) | 4.57 min to 20.63 max |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 22.00 x 10.60 x 2.60 |
| Shipping Weight (lbs.) | 9.60 |
| Unit Dimensions (hwd / in.) | 18.900 x 16.900 x 8.600 |
| Unit Weight (lbs.) | 8.4 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | Yes |
| Tools Necessary | Yes |
| Outdoor Use | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; RoHS3; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images