Part Number: DWT1327S
Low-profile mount hangs a flat-panel television, monitor or other display on the wall. Ideal for classrooms, boardrooms, hotels, bars and restaurants. Tilts to provide optimal viewing angles.
- Fits most flat-panel displays from 13 to 27 in.
- Hangs out of sight for a sleek, professional appearance
- -15° to +10° tilt capability for wide range of motion
- Supports up to 88 lbs (39.9 kgs)
- 5-year limited warranty
Overview
Features
- Fits most flat-panel televisions, monitors and other displays from 13 to 27 in.
- Ideal for classrooms, boardrooms, hotels, bars and restaurants
- Mounts out of sight behind display for sleek, professional appearance
- Mounting hardware included
- -15° to +10° tilt capability provides comfortable viewing from multiple angles
- Improves viewing angles in applications where audience is below the display
- Supports up to 88 lbs (39.9 kgs)
- Scratch-resistant powder-coated finish
- Fully assembled for immediate installation
- Supports the following VESA mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 100 x 75 mm and 100 x 100 mm.
Specifications
OVERVIEW
| UPC Code | 037332183576 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| VESA Pattern (mm) | 100x100; 100x75; 75x100; 75x75 |
| Motion | Tilt |
| Mounting Location | Wall |
| Degrees of Motion | -15/+10 Tilt |
| Minimum Screen Size (in.) | 13 |
| Maximum Screen Size (in.) | 27 |
| Maximum Weight Capacity (lbs.) | 88 |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 1.00 x 4.80 x 5.20 |
| Shipping Weight (lbs.) | 0.90 |
| Unit Dimensions (hwd / in.) | 4.720 x 7.720 x 1.600 |
| Unit Weight (lbs.) | 1.01 |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; RoHS3; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.
Accessories
Faceplates & Boxes
| Model Number | Description | |
|---|---|---|
| N042-001-WH | 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
| P560-006 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
| P568-006-RA2 | High-Speed HDMI Cable with 2 Right-Angle Connectors, Digital Video with Audio (M/M), 6 ft. (1.83 m) | |
| P568-006-SW | High-Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Display Mounts for Flat-Panel Displays and HDTVs
https://tripplite.eaton.com/video/display-mounts-for-flat-panel-displays-and-hdtvs/75335 - Wall Mounts for Flat-Panel Displays
https://tripplite.eaton.com/video/wall-mounts-for-flat-panel-displays/69626
Product Images