Part Number: DMCS60105HDS
Secure digital signage stand delivers your message to a classroom, lobby, trade show or other location with heavy foot traffic.
- Supports most monitors, whiteboards and interactive displays from 60 to 105 in.
- Durable aluminum and steel frame blends into any decor and supports up to 220 lb.
- Anti-theft locking hole with included 4-position combination lock keeps display secure
- Height-adjustable shelf accommodates laptops, webcams, Blu-ray players, etc.
- Cable management clips keep cords organized and prevent cable clutter
- 5-year limited warranty
Features
Set Up Your Digital Signage Wherever Your Audience Is
This streamline mobile TV stand fits most flat-panel displays, whiteboards and interactive displays from 60 to 105 inches (152 to 267 centimeters) in landscape mode. It’s easy to assemble with for convenient setup wherever foot traffic flows, such as classrooms, trade shows, lecture halls, offices, auditoriums, restaurants, bars and hotels. It’s ideal for setting up a digital whiteboard or interactive display for a virtual meeting or brainstorming session or showing videos in a multipurpose area where a permanent display is not feasible.
Heavy-Duty Frame Designed to Last
The aluminum and steel frame withstands the stress of repeated adjustments and supports up to 220 pounds (100 kilograms). Leveling feet at the bottom let you adapt your display to uneven floors. Heavy-duty locking casters are also included for rolling your display from one room to the next.
Includes Combo Lock to Keep Your Display Secure
The DMCS60105HDS features an anti-theft locking hole complete with a four-position combination lock to protect your display in heavy traffic areas.
Conveniently Place Peripherals and Manage Cables
An adjustable shelf below the display holds audio/video and other components, such as surge protectors, laptops, projectors, webcams and Blu-ray players, up to 55 pounds (25 kilograms). Equipment cables route through clips on the stand’s legs to keep them organized and avoid excessive clutter.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports the following VESA mounting hole patterns: 400 x 400, 600 x 400, 800 x 400, 800 x 600 and 1000 x 600. All hardware is included.
Specifications
OVERVIEW
| UPC Code | 037332272126 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Aluminum, Steel |
| VESA Pattern (mm) | 400x400; 600x400; 800x400; 800x600; 1000x600 |
| Mounting Location | Floor |
| Minimum Screen Size (in.) | 60 |
| Maximum Screen Size (in.) | 105 |
| Maximum Weight Capacity (lbs.) | 220 |
| Number of Displays | 1 |
| Unit Dimensions (hwd / in.) | 67.560 x 43.100 x 26.900 |
| Unit Weight (lbs.) | 52 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | Yes |
| Tools Necessary | Yes |
| Security Lock | Yes |
| Leveling Feet | Yes |
| Pre-Installed Casters | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |