Part Number: DWT2670XE
Mounts a television or monitor on the wall in your classroom, conference room, restaurant, lobby or home theater.
- Accepts most popular curved and flat-screen displays from 26 to 70 in. up to 165 lb. (75 kg.)
- Automatic spring locks with quick-release cords ensure quick and easy display removal
- Adjustable horizontal mounting rails help compensate for off-center wall studs
- Open-back architecture enables easy access to cables and power cords
- Conforms to current VESA standards to ensure compatibility with your display
- 5-year limited warranty
Features
Mounts Your TV or Monitor on the Wall for a Perfect Viewing Angle
Recommended for home theaters, classrooms, conference rooms, hotels, bars, restaurants or anywhere else you may want to show off a television or monitor, this low-profile TV wall mount is hidden out of sight behind the display for a sleek, professional appearance. It fits most curved- and flat-screen displays from 26 to 70 inches and up to 165 pounds (75 kilograms).
Tilt Feature Lets You Adjust the Viewing Angle to Your Specifications
You can adjust the horizontal angle of your display from -8° to +0°. This will minimize glare on the screen and allow you to customize the angle for comfortable viewing.
Durable All-Metal Construction Provides Convenient Cable Access
The DWT2670XE is constructed from heavy-duty steel with a powder-coated black finish that resists scratches. Its open frame design with smooth edges enables easy access to cabling. Horizontal mounting rails adjust to compensate for off-center wall studs. Removing and replacing the display is fast and simple using the automatic spring locks with quick-release cords.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports the following VESA mounting hole patterns: 50 x 50, 75 x 75, 100 x 100, 100 x 150, 100 x 200, 150 x 100, 150 x 150, 200 x 100, 200 x 200, 200 x 400, 300 x 200, 300 x 300, 350 x 350, 400 x 200, 400 x 300 and 400 x 400. Mounting hardware is included.
System Requirements
Supports VESA mounting hole patterns 50 x 50, 75 x 75, 100 x 100, 100 x 150, 100 x 200, 150 x 100, 150 x 150, 200 x 100, 200 x 200, 200 x 400, 300 x 200, 300 x 300, 350 x 350, 400 x 200, 400 x 300 and 400 x 400
Package Includes
- DWT2670XE Heavy-Duty Tilt Wall Mount
- Mounting hardware
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332275776 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| VESA Pattern (mm) | 50x50; 75x75; 100x100; 100x150; 100x200; 150x100; 150x150; 200x100; 200x200; 200x400; 300x200; 300x300; 350x350; 400x200; 400x300; 400x400 |
| Motion | Tilt |
| Mounting Location | Wall |
| Degrees of Motion | -8/+0 Tilt |
| Distance from Wall (in.) | 1.46 |
| Minimum Screen Size (in.) | 26 |
| Maximum Screen Size (in.) | 70 |
| Maximum Weight Capacity (lbs.) | 165 |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 17.50 x 4.65 x 1.57 |
| Shipping Weight (lbs.) | 3.08 |
| Unit Dimensions (hwd / in.) | 16.540 x 17.200 x 1.500 |
| Unit Weight (lbs.) | 2.64 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | REACH; RoHS3 |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |