Part Number: DWT3780XUL
Hangs a flat-panel or curved-screen television, monitor or other display on the wall. Recommended for home theaters, classrooms, boardrooms, hotels, bars and restaurants.
- Fits most flat-panel or curved-screen displays from 37 to 80 in.
- Open architecture enables easy access to cabling
- -10° to 0° tilt capability for comfortable viewing
- Tested in accordance with UL Standard 2442
- Supports up to 165 lbs (74.8 kgs)
- 5-year limited warranty
Overview
Features
- Fits most flat-panel or curved-screen televisions, monitors and other displays from 37 to 80 in.
- Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants
- Mounts out of sight behind display for sleek, professional appearance
- Mounting hardware included
- -10° to 0° tilt capability provides comfortable viewing from multiple angles
- Improves viewing angles in applications where audience is below the display
- Easy-grip knobs allow simple adjustment of tilt angle
- Supports up to 165 lbs (74.8 kgs)
- Open architecture enables easy access to cabling
- Built-in bubble level for accurate display leveling
- Scratch-resistant powder-coated finish
- Tested in accordance with UL Standard 2442
- Supports the following VESA mounting hole patterns: 200 x 200 mm, 200 x 300 mm, 200 x 400 mm, 300 x 200 mm, 300 x 300 mm, 300 x 400 mm, 400 x 200 mm, 400 x 300 mm, 400 x 400 mm, 500 x 300 mm, 500 x 400 mm, 600 x 300 mm, 600 x 400 mm, 800 x 300 mm and 800 x 400 mm
Specifications
OVERVIEW
| UPC Code | 037332203991 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| VESA Pattern (mm) | 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x300; 500x400; 600x300; 600x400; 800x300; 800x400 |
| Motion | Tilt |
| Mounting Location | Wall |
| Degrees of Motion | -10/+0 Tilt |
| Distance from Wall (in.) | 1.81 |
| Minimum Screen Size (in.) | 37 |
| Maximum Screen Size (in.) | 80 |
| Maximum Weight Capacity (lbs.) | 165 |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 2.40 x 8.90 x 35.20 |
| Shipping Weight (lbs.) | 8.50 |
| Unit Dimensions (hwd / in.) | 33.460 x 1.810 x 7.990 |
| Unit Weight (lbs.) | 7.9 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | UL 2442 |
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images