Part Number: DWM2655M
Hangs a flat-panel television, monitor or other display on the wall. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants. Swivels and tilts to provide optimal viewing angles.
- Fits most flat-panel displays from 26 to 55 in.
- One-touch adjustment for comfortable viewing
- 120° swivel, -15° to +15° tilt and -5° to +5° screen adjustment
- Supports up to 110 lbs (49.9 kgs)
- 5-year limited warranty
Overview
Features
- Fits most flat-panel televisions, monitors and other displays from 26 to 55 in.
- Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants
- Viewing angle adjusts to fit your environment and comfort level
- Mounting hardware included
- 120° swivel, -15° to +15° tilt and -5° to +5° screen level adjustment capability provides comfortable viewing from multiple angles
- Supports up to 110 lbs (49.9 kgs)
- Scratch-resistant powder-coated finish blends with any décor
- Built-in bubble level allows accurate display leveling
- Supports the following VESA mounting hole patterns: 100 x 100 mm, 100 x 200 mm, 200 x 100 mm, 200 x 200 mm, 200 x 300 mm, 200 x 400 mm, 300 x 200 mm, 300 x 300 mm, 300 x 400 mm, 400 x 200 mm, 400 x 300 mm and 400 x 400 mm
Specifications
OVERVIEW
| UPC Code | 037332183637 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| VESA Pattern (mm) | 100x100; 100x200; 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400 |
| Motion | Full |
| Mounting Location | Wall |
| Degrees of Motion | -15/+15 Tilt; 120 Swivel; -5/+5 Level Adjustment |
| Minimum Screen Size (in.) | 26 |
| Maximum Screen Size (in.) | 55 |
| Maximum Weight Capacity (lbs.) | 110 |
| Min/Max Arm Extension (in.) | 4.92 min to 20.27 max |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 4.60 x 21.90 x 9.20 |
| Shipping Weight (lbs.) | 19.06 |
| Unit Dimensions (hwd / in.) | 7.670 x 16.850 x 16.850 |
| Unit Weight (lbs.) | 18.45 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; RoHS3; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.
Accessories
Faceplates & Boxes
| Model Number | Description | |
|---|---|---|
| N042-001-WH | 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
| P560-006 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
| P568-006-RA2 | High-Speed HDMI Cable with 2 Right-Angle Connectors, Digital Video with Audio (M/M), 6 ft. (1.83 m) | |
| P568-006-SW | High-Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Design Resources
Product Literature
Case Studies
Useful Web Pages
Product Videos
- Display Mounts for Flat-Panel Displays and HDTVs
https://tripplite.eaton.com/video/display-mounts-for-flat-panel-displays-and-hdtvs/75335 - Wall Mounts for Flat-Panel Displays
https://tripplite.eaton.com/video/wall-mounts-for-flat-panel-displays/69626
Product Images