Part Number: A050-000-ST-KJ
RCA stereo audio jacks snap into wall plate or patch panel keystone cutouts to complete your in-wall audio/video setup.
- Color-coded screw terminals for no-solder rear termination
- Molded nickel-plated connectors
- Keystone design for snapping into standard wall plate
- Compatible with 18 to 30 AWG speaker wire
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The A050-000-ST-KJ RCA Female Audio to Screw Terminal Keystone Jack Kit snaps easily into the cutout of a wall plate or patch panel to create an RCA stereo audio connection. Compatible with 18 to 30 AWG speaker wire, the A050-000-ST-KJ features molded nickel-plated connectors. Color-coded screw terminals allow clean and easy rear termination with no soldering or special tools required.
Features
- Keystone design for easy snap-in installation in wall plate or patch panel
- Color-coded screw terminals for no-solder rear termination
- Molded nickel-plated connectors
- Compatible with 18 to 30 AWG speaker wire
- No special tools required
Specifications
OVERVIEW
| UPC Code | 037332199379 |
| Product Type | Audio Keystone |
| Accessory Type | Module Kit |
| Technology | Stereo Audio |
CONNECTIONS
| Side A - Connector 1 | SCREW TERMINAL |
| Side B - Connector 1 | RCA (FEMALE) |
PHYSICAL
| Color | Red; White |
| Connector Color | Red; White |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.03 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB Panel Mount
| Model Number | Description | |
|---|---|---|
| N062-012-KJ | 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
| N062-016-KJ | 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
| N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
| N062-032-KJ | 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Cable Management
| Model Number | Description | |
|---|---|---|
| N080-102 | 2-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |
Couplers
| Model Number | Description | |
|---|---|---|
| P164-000-KJ-WH | HDMI Keystone Wallplate Coupler, White (F/F) |
Documents & Downloads
Product Literature
Product Images