Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Control a network of 8 servers or computers directly from one keyboard, mouse and monitor housed in 1U of rack space. Recommended for data centers, server rooms and other environments with multiple servers.

  • Control computers/servers locally or via LAN, WAN or Internet
  • Occupies just 1U of space in a rack-mountable, dual-rail drawer
  • Supports video resolutions up to 1920 x 1080
  • Allows up to 64 authorized users and 32 concurrent remote log-ins
  • Works with all major operating systems and browsers
  • 3-year limited warranty

Overview

The B030-008-17-IP NetDirector® 8-Port 1U Rack-Mount Console HDMI KVM Switch combines a rack-mountable keyboard, 17-inch LCD, touchpad and built-in IP remote access into a compact housing that occupies only 1U of rack space. From across the room, down the street or halfway around the globe, you can access up to eight connected computers or servers from any computer via LAN, WAN or Internet. Easy to install and use, the B030-008-17-IP lets you handle complex problems without needing to be on-site, which saves money and time.

The 17-inch LCD screen supports video resolutions up to 1920 x 1080. You can switch easily between ports using on-console push buttons, an on-screen display or keyboard hot key commands. Up to 64 users can be authorized and 32 remote users can be logged on concurrently with multi-level password security when multi-user operation is enabled. RADIUS and LDAP/S server authentication is supported.

The B030-008-17-IP controls USB computers/servers using a P782-XXX-DH Series KVM Cable Kit (sold separately) for each. When not in use, the KVM switch stores neatly in a rack drawer and pulls out when needed. With its dual-rail design, you can slide the keyboard into the rack, while the monitor stays visible. The B030-008-17-IP is compatible with all major operating systems and web browsers. Heavy-duty steel housing stands up to frequent use. Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

Complete Control from Anywhere
  • Combines 8-port KVM switch, 17 in. LCD screen, keyboard and touchpad to save rack space
  • Built-in IP access lets you control up to 8 computers directly from the next room, next door, or the next continent via LAN, WAN or the Internet
  • Supports IPv4, IPv6 and network interfaces TCP/IP, HTTP, HTTPS, UDP, RADIUS, DHCP, SSL, ARP, DNS, 10Base-T/100Base-TX, Auto Sense and Ping
  • Windows- and Java-based applications provide access without a browser

Simplifies IT Tasks
  • Switch easily between ports via on-console buttons, on-screen display or hot keys
  • Panel array mode lets you monitor multiple ports at the same time
  • Add or remove computers without powering down switch
  • Auto-scan mode automatically sequences through all accessible active ports
  • Windows-based log server records events and saves them to a searchable database

Large 17 in. LCD
  • Supports video resolutions up to 1920 x 1080
  • LCD flips up and folds down for full access to rack equipment when not in use
  • Dual-rail design lets you push in keyboard while LCD stays open
  • Wide display makes multitasking easier
  • DDC emulation allows settings of each computer to be automatically adjusted for optimal output to LCD

Advanced Security Features
  • Features advanced encryption technologies, such as 1024-bit RSA, 256-bit AES, 56-bit DES, and 128-bit SSL
  • Supports RADIUS and LDAP/S remote authentication
  • Allows up to 64 user accounts
  • Up to 32 users can log on simultaneously with multi-user operation enabled

Expandability and Long-Lasting Reliability
  • Compatible with all major operating systems and browsers
  • Flash firmware is upgradable over a network connection
  • Heavy-duty steel housing stands up to frequent use

Rack-Mounted Convenience
  • Mounts into 1U of EIA-standard 19 in. rack
  • Also mounts in 2-post rack using optional B019-000 rack-mount kit

TAA-Compliant
  • Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • Any major operating system
  • Internet Explorer, Firefox, Mozilla, Safari, Chrome, Opera or Netscape browser with 128-bit encryption
  • Computer with available USB and HDMI or DVI* ports
  • Pentium III 1 GHz processor
  • DirectX 7.0 or higher (Windows) or Java 2 1.4.2 or higher (Java)
  • Network transfer speed of 128 Kbps or higher
  • P782-XXX-DH Series KVM Cable Kit for each connected computer or server


*With HDMI to DVI Adapter; included with P782-XXX-DH series cable kit.

Package Includes

  • B030-008-17-IP NetDirector 8-Port 1U Rack-Mount Console HDMI KVM Switch
  • (2) High-speed HDMI cables, 6 ft.
  • (2) USB 2.0 A/B cables, 6 ft.
  • C13 to NEMA 5-15P power cord
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332194206
ConsoleYes
Max CPU8
TechnologyDVI; HDMI; PS/2
VIDEO
Number of Monitors Supported1
Max Supported Video Resolution1920x1080@60Hz
Max Number of Ports (Entire Chain)8
Extended ModeNo
Mirror ModeNo
INPUT
AC Power Adapter Plug(s)NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 1A
AC Power Adapter Cord Length (ft.)6
AC Power Adapter Cord Length (m)1.8
Nominal Input Voltage(s) Supported100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Recommended Electrical Service100-250V
Maximum Input Amps1
Input Frequency50/60Hz
Input Current120V (0.26A) / 230V (0.17A)
OUTPUT
Frequency Compatibility50 / 60 Hz
POWER
Power Consumption (Watts)27.50
CONNECTIONS
Number of Ports8
Computer/Server Ports(x8) HDMI FEMALE
Daisy-Chain PortNo
Firmware Upgrade PortNo
PC/Server ConnectionsUSB; HDMI
PHYSICAL
ColorBlack
Material of ConstructionMetal; Plastic
LCD Monitor (in.)17
Shipping Dimensions (hwd / in.)5.80 x 26.69 x 32.68
Shipping Weight (lbs.)42.00
Unit Dimensions (hwd / in.)18.900 x 1.730 x 26.770
Unit Weight (lbs.)26.01
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0-80% non-condensing
Operating Temperature32° to 104°F (0° to 40°C)
COMMUNICATIONS
HotkeyYes
Port ControlPush Buttons, Hotkeys, OSD, Remote Toolbar
IP Remote Access  Yes
Network Compatibility1000 Mbps
FEATURES & SPECIFICATIONS
NIAP-Certified Secure  No
Number of Users1
Autoscan (Y,N)  Y
Autoscan Duration  1 - 255 Seconds
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA C22.2; UL 60950-1
Product ComplianceRoHS; CE (Europe); FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

IP Remote Access KVM Switches include built-in IP remote access (also known as KVM over IP), so you can manage servers over a local network or over the Internet through a standard browser or multi-platform client software. For a full explanation of IP KVM switches, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 5 ft. (1.52 m) N001-005-BL N001-005-BL Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 5 ft. (1.52 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 10 ft. (3.05 m) N001-010-BL N001-010-BL Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 10 ft. (3.05 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 15 ft. (4.57 m) N001-015-BL N001-015-BL Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 15 ft. (4.57 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 25 ft. (7.62 m) N001-025-BL N001-025-BL Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 25 ft. (7.62 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 30 ft. (9.14 m) N001-030-BL N001-030-BL Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 30 ft. (9.14 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 50 ft. (15.24 m) N001-050-BL N001-050-BL Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 50 ft. (15.24 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 5 ft. (1.52 m) N201-005-BL N201-005-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 5 ft. (1.52 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) N201-010-BL N201-010-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 15 ft. (4.57 m) N201-015-BL N201-015-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 15 ft. (4.57 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N201-025-BL N201-025-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 30 ft. (9.14 m) N201-030-BL N201-030-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 30 ft. (9.14 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N201-050-BL N201-050-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)

Power Cords and Adapters

  Model Number Description
Computer Power Cord, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 1 ft. (0.31 m), Black P006-001 P006-001 Computer Power Cord, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 1 ft. (0.31 m), Black
Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m), Black P006-003 P006-003 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m), Black
Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Black P006-004 P006-004 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Black
Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black P006-006 P006-006 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black
Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 10 ft. (3.05 m), Black P006-010 P006-010 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 10 ft. (3.05 m), Black

Accessories

  Model Number Description
HDMI/DVI/USB KVM Cable Kit, 6 ft. (1.83 m) P782-006-DH P782-006-DH HDMI/DVI/USB KVM Cable Kit, 6 ft. (1.83 m)
HDMI/DVI/USB KVM Cable Kit, 10 ft. (3.05 m) - USB 2.0, 4K 60Hz P782-010-DH P782-010-DH HDMI/DVI/USB KVM Cable Kit, 10 ft. (3.05 m) - USB 2.0, 4K 60Hz
HDMI/DVI/USB KVM Cable Kit, 15 ft. (4.57 m) P782-015-DH P782-015-DH HDMI/DVI/USB KVM Cable Kit, 15 ft. (4.57 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.