Part Number: DMATC

- Mounts to back of your monitor to leave valuable desk, table and floor space clear
- Adjusts to fit wide range of thin clients from 0.76 to 2.8 in. and up to 11 lbs (4.9 kgs)
- Scratch-resistant powder-coated finish blends into your workspace décor
- Included hardware for pole, desk, wall or VESA mounting gives you installment choices
- Open frame design allows easy access to thin client and cabling for quick adjustments
- 5-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332212771 |
Device Compatibility | Monitor/HDTV |
Accessory Type | Displaymount Adapter Kit |
Accessory Class | Display Mount Accessories |
PHYSICAL
Color | Black |
Material of Construction | Steel |
VESA Pattern (mm) | 75x75; 100x100 |
Motion | Fixed |
Mounting Location | Wall |
Degrees of Motion | Fixed |
Maximum Weight Capacity (lbs.) | 11 |
Number of Displays | 1 |
Unit Dimensions (hwd / in.) | 4.600 x 5.100 x 2.800 |
Unit Weight (lbs.) | 1.5 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; RoHS3; CE (Europe); REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images